Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N9040B-526

-N9040B-526-0

UXA Signal Analyzer / 2Hz to 50GHz – Frequency Range, 3 Hz to 26.5 GHz

Keysight N9040B-526 UXA Signal Analyzer / 2Hz to 50GHz

Purchase Options New Price 33,859.85 USD*

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.
Ships to:China only
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Keysight N9040B 2Hz to 50GHz UXA signal analyzer.

Cellular Applications

  • NB-IoT
  • GSM/EDGE
  • LTE/LTE-Advanced
  • W-CDMA/HSPA/HSPA+

Specifications and Key Features

  • Capture intermittent signals with gap-free real-time spectrum analysis
  • Capture lower-level spurious signals with an improved DANL low noise path
  • Extend RF input frequency up to 110 GHz with Keysight smart mixers; to THz with 3rd party solutions
  • See the real performance of your design with wider (to 1 GHz), deeper views of the most challenging signals
  • Measure the spectral purity of your design with industry-leading phase noise and 78 dBc spurious-free dynamic range across 510 MHz bandwidth

General Purpose Applications

  • EMI
  • Pulse
  • MATLAB
  • Noise Figure
  • Phase Noise
  • 89600 VSA Software
  • Analog Demodulation
  • Real-Time Spectrum Analysis
  • Vector Modulation Analysis



Key Documents

Configuration & Options
Installed Options
Frequency Range, 3 Hz to 26.5 GHzCore
ALV
Auxiliary log video output
Installed
B5X
Analysis bandwidth, 510 MHz
Installed
CNF
Type-N connector
Installed
CRP
Connector Rear, Programmable IF output
Installed
EA3
Electronic attenuator, 3.6 GHz
Installed
EMC
Basic EMC Functionality
Installed
ESC
External source control
Installed
FP2
Fast power, up to 40 MHz bandwidth
Installed
P26
Preamplifier, 26.5 GHz
Installed
PC6
Quad core 64-bit high performance processor, 16GB RAM
Installed
RT1
Real-time analysis, basic detection, 255 MHz with B2X/H1G, 500 MHz with B5X, license
Installed
W7X
Operating system, Windows Embedded Standard 7
Installed
YAV
Screen video, log video and linear video
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
-   From USD* 0.00
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results