Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9038A-526

-N9038A-526-0

MXE EMI Receiver / 3 Hz to 44 GHz – Frequency range, 3 Hz to 26.5 GHz

Keysight N9038A-526 MXE EMI Receiver / 3 Hz to 44 GHz

Discount from*25 %New Price 142,584.00 USD*

Need a Quote? Request Quote
Shipping:Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you have any questions or need help before purchasing?
Oliver WittigGlobal Program ManagerContact us

Key Features

Keysight N9038A 3Hz to 44GHz MXE EMI receiver.

Specifications and Key Features

  • Reduce overall scan time with time domain scanning enabled by fast FFT scans
  • Keep the test queue flowing with the accuracy, repeatability & reliability you need to test with confidence
  • Perform EMC tests with a standard-compliant receiver: CISPR 16-1-1 & MIL-STD-461
  • Easily identify the frequencies of peak emissions prior to final measurement with monitor spectrum
  • Enhanced diagnostics using spectrum & real-time analysis, Strip Chart, markers, span zoom, zoom span & spectrograms



Key Documents

Configuration & Options
Installed Options
Frequency range, 3 Hz to 26.5 GHzCore
B85
Analysis bandwidth, 85 MHz
Installed
CNF
Connector, RF input - Type-N female
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
1CM   From USD* 46.84
Rack mount kit
Add
1CN   From USD* 52.50
Front handle kit
Add
1CP   From USD* 76.00
Rack mount and handle kit
Add
AMG   From USD* 1,581.00
Calibration + Uncertainties + Guardbanding (Accredited)
Add
B25   From USD* 4,355.50
Analysis bandwidth, 25 MHz
Add
B85   From USD* 8,104.50
Analysis bandwidth, 85 MHz
Add
C35   From USD* 0.00
APC 3.5 mm connector
Add
CNF   From USD* 0.00
Connector, RF input - Type-N female
Add
DVR   From USD* 131.50
DVD-ROM/CD-R/RW drive
Add
EXM   From USD* 1,739.50
External Mixing
Add
N9038RT1A   From USD* 4,690.85
Real-time analysis up to maximum available BW, Basic Detection
Add
N9062EM0D   From USD* 300.73
SCPI Language Compatibility Measurement Application
Add
N9063EM0D   From USD* 2,663.40
Analog Demodulation Measurement Application
Add
N9068EM0D   From USD* 3,657.57
Phase Noise Measurement Application
Add
N9069EM0D   From USD* 5,948.95
Noise Figure Measurement Application
Add
N90E1EDPA   From USD* 0.00
Enhance Display Package
Add
N90E1EMCA   From USD* 0.00
Basic EMC Functionality
Add
N90EMESCA   From USD* 1,140.80
External Source Control
Add
N90EMTDSA   From USD* 5,442.38
Time Domain Scan
Add
W10   From USD* 0.00
Add
YAS   From USD* 0.00
Rear panel video out
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results