Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N9030B-526

-N9030B-526-0

PXA Signal Analyzer / Multi-touch / 2Hz to 50GHz – Frequency Range, 2 Hz to 26.5 GHz

Keysight N9030B-526 PXA Signal Analyzer / Multi-touch / 2Hz to 50GHz

Discount from*25 %New Price 174,733.00 USD*

Need a Quote? Request Quote
Shipping:Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you have any questions or need help before purchasing?
Oliver WittigGlobal Program ManagerContact us

Key Features

 

  • Accelerate innovation in demanding applications with measurement options that range from excellent to exceptional
  • Extend frequency up to 110 GHz with Keysight smart mixers
  • Capture transient or intermittent signals with real-time spectrum analysis
  • Simplify application-specific testing with X-Series apps
  • Perform deeper troubleshooting with the 89600 VSA software



Key Documents

Configuration & Options
Installed Options
Frequency Range, 2 Hz to 26.5 GHzCore
B5X
Analysis bandwidth, 510 MHz
Installed
EP0
Enhanced phase noise, DDS LO
Installed
EXM
External mixing
Installed
LNP
Low noise path
Installed
MPB
Microwave preselector bypass
Installed
RTS
Real time data streaming
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
MLP001A   From USD* 175.50
Minimum loss pad, 50 to 75 ohm
Add
1DVR001A   From USD* 197.25
ROM/CD-R/RW drive
Add
1KBD001A   From USD* 47.62
USB keyboard-smaller keyboard
Add
1MSE001A   From USD* 31.23
Mouse
Add
1CN103A   From USD* 234.00
Handle kit 177.0mm H (4U) - two front handles, 2015 color
Add
1CP105A   From USD* 227.25
Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles
Add
1CM113A   From USD* 78.00
Rack mount flange kit 177.0mm H (4U) - two flange brackets, 2015 color
Add
1CR014A   From USD* 147.75
Rack Slide Kit for 17-inch and 20-inch Mounting Holes
Add
ALV   From USD* 7,738.50
Auxiliary log video output
Add
B1X   From USD* 22,608.75
Analysis Bandwidth, 160 MHz
Add
B2X   From USD* 31,602.00
Analysis bandwidth, 255 MHz
Add
B40   From USD* 12,084.00
Analysis bandwidth, 40 MHz
Add
B5X   From USD* 49,899.00
Analysis bandwidth, 510 MHz
Add
B85   From USD* 16,929.00
Analysis bandwidth, 85 MHz
Add
BBA   From USD* 9,564.75
I/Q baseband inputs, analog
Add
C35   From USD* 0.00
APC 3.5 mm connector
Add
CR3   From USD* 439.50
Connector rear, wideband IF output
Add
CRP   From USD* 3,048.75
Connector rear, programmable IF output
Add
EA3   From USD* 2,613.75
Electronic attenuator, 3.6 GHz
Add
EXM   From USD* 2,609.25
External mixing
Add
FS2   From USD* 0.00
Add
LNP   From USD* 2,874.75
Low noise path
Add
MPB   From USD* 3,624.75
Microwave preselector bypass
Add
N9030RT1B   From USD* 8,016.94
Real-time analysis up to maximum available BW, Basic Detection
Add
N9030RT2B   From USD* 11,988.75
Real-time analysis up to maximum available BW, Optimum Detection
Add
N9054EM0E   From USD* 10,230.11
VMA Vector Modulation Analysis Measurement Application
Add
N9054EM1E   From USD* 9,026.92
Vector Modulation Analysis Custom OFDM Application
Add
N9061EM0E   From USD* 451.09
Remote Language Compatibility Measurement Application
Add
N9062EM0E   From USD* 451.09
SCPI Language Compatibility Measurement Application
Add
N9063EM0E   From USD* 3,995.10
Analog Demodulation Measurement Application
Add
N9067EM0E   From USD* 13,134.15
Pulse Analysis Measurement Application
Add
N9068EM0E   From USD* 5,486.36
Phase Noise Measurement Application
Add
N9069EM0E   From USD* 8,923.42
Noise Figure Measurement Application
Add
N9071EM0E   From USD* 9,289.99
GSM/EDGE/Evo Measurement Application
Add
N9073EM0E   From USD* 12,475.20
W-CDMA/HSPA+ Measurement Application
Add
N9077EM0E   From USD* 11,369.48
WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
Add
N9077EM1E   From USD* 15,399.94
WLAN 802.11ac/ax Measurement Application
Add
N9080EM0E   From USD* 17,629.31
LTE and LTE-Advanced FDD Measurement Application
Add
N9080EM3E   From USD* 4,513.46
NB-IoT and eMTC FDD Measurement Application
Add
N9081EM0E   From USD* 8,861.33
Bluetooth (TM) Measurement Application
Add
N9082EM0E   From USD* 17,629.31
LTE and LTE-Advanced TDD Measurement Application
Add
N9084EM0E   From USD* 8,462.66
Short Range Communications and IoT Measurement Application
Add
N9085EM0E   From USD* 17,359.28
5G NR Measurement Application
Add
N9091EM0E   From USD* 10,832.14
Measuring Receiver Application
Add
N9092EM0E   From USD* 7,221.71
Avionics Measurement Application
Add
N90E1EDPB   From USD* 0.00
Add
N90EMDUAB   From USD* 4,306.46
Duplex IF RTSA
Add
N90EMEDPB   From USD* 1,643.92
Enhance Display Package
Add
N90EMEMCB   From USD* 1,541.29
Basic EMC Functionality
Add
N90EMESCB   From USD* 1,711.20
External Source Control
Add
N90EMFP2B   From USD* 5,023.20
Fast Power Up to 40 MHz
Add
N90EMFT1B   From USD* 2,014.80
Frequency Mask Trigger, Basic Detection
Add
N90EMFT2B   From USD* 3,015.30
Frequency Mask Trigger, Optimum Detection
Add
N90EMRBEB   From USD* 4,012.35
Resolution Bandwidth Extended
Add
N90EMTDSB   From USD* 8,163.56
Time Domain Scan
Add
P03   From USD* 1,658.25
Preamplifier, 3.6 GHz
Add
P08   From USD* 3,310.50
Preamplifier, 8.4 GHz
Add
P13   From USD* 4,965.00
Preamplifier, 13.6 GHz
Add
P26   From USD* 7,665.75
Preamplifier, 26.5 GHz
Add
P44   From USD* 16,521.00
Preamplifier, 44 GHz
Add
P50   From USD* 19,128.75
Preamplifier, 50 GHz
Add
RTR   From USD* 3,037.50
Real-time spectrum recorder and analyzer application example, license
Add
RTS   From USD* 9,660.75
Real time data streaming
Add
SF1   From USD* 855.75
Security features, exclude launching programs
Add
SF2   From USD* 855.75
Security features, prohibit saving results
Add
W10   From USD* 0.00
Add
YAV   From USD* 2,718.00
Screen video, log video and linear video
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results