Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7973A

-N7973A-0

Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W

Actual instrument
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A /2000W
Actual instrument may vary

From USD*2,570.70New Price 17,138.00 USD*

Keysight Store on eBay Buy Now2,570.70
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 60 V
  • 33.3 A
  • 2000 W

Accelerate test throughput with industry-leading specifications

  • Test speeds 100x faster than standard system power supplies
  • Command processing speed < 2ms
  • Fast up/down programming speeds up to 500 µs
  • Adjustable measurement rate to balance speed and accuracy

Accurately characterize your DUT's power profile with advanced measurement capability

  • Dual voltage and current measurement capability with DMM-like accuracy
  • Power, peak power, watt hour, and amp hour measurements

Full two-quadrant operation for power storage test applications

  • Provides continuous smooth operation between +current and - current transitions
  • Provides + and - programmable current limits, programmable + and - current waveforms, and automatic downprogramming
  • Full two-quadrant operation requires N7909A power dissipater units, standalone power supply offers 10% rated current two-quadrant operation

Track power events with a black-box recorder

  • Optional accessory N7908A black-box recorder
  • Works in the background tracking power events whenever the APS supply is on
  • Records measurement data, trigger events, status bits, and more

Add power flexibility to your test system with built-in APS paralleling up to 10 kW

  • Ensures equal current sharing among paralleled supplies
  • Implemented with three wire connection on power supply rear panel
  • Ensures each paralleled supply operates in its intended mode, whether that is CV or CC

The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.




Key Documents

Configuration & Options
Installed Options
14585A
Installed
760
Installed
Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results