Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7950A

-N7950A-0

Advanced Power System - Dynamic DC Power Supply / 9V / 100A / 1000W

Keysight N7950A Advanced Power System - Dynamic DC Power Supply / 9V / 100A / 1000W

Purchase Options New Price 12,528.00 USD*

Standard Config on eBay.com
  • Personal assistance from Keysight
  • Quick response
  • Pro-forma quote on request
  • Order online instantly
  • Payment in eStore currency (USD)
  • Credit card and PayPal payment options
  • Bank transfers accepted
  • Purchase directly from Keysight
  • Warranty by Keysight, the OEM

Learn more

From USD*2,505.60
Custom Order from Keysight
  • Personal assistance from Keysight
  • Quick response
  • Pro-forma quote on request
  • Product pricing in USD
  • Payment by bank transfer
  • Purchase directly from Keysight
  • Warranty provided by Keysight, the OEM

Learn more

From USD*2,505.60
Ships to:Limited countries only
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Keysight N7950A 1000W advanced DC power supply system.

Specifications and Key Features

Accelerate test throughput with industry-leading specifications

  • Test speeds 100x faster than standard system power supplies
  • Command processing speed < 2ms
  • Fast up/down programming speeds up to 500 µs
  • Adjustable measurement rate to balance speed and accuracy

Accurately characterize your DUT's power profile with advanced measurement capability

  • Dual voltage and current measurement capability with DMM-like accuracy
  • Power, peak power, watt hour, and amp hour measurements

Full two-quadrant operation for power storage test applications

  • Provides continuous smooth operation between +current and - current transitions
  • Provides + and - programmable current limits, programmable + and - current waveforms, and automatic downprogramming
  • Full two-quadrant operation requires N7909A power dissipater units, standalone power supply offers 10% rated current two-quadrant operation

Track power events with a black-box recorder

  • Optional accessory N7908A black-box recorder
  • Works in the background tracking power events whenever the APS supply is on
  • Records measurement data, trigger events, status bits, and more

Add power flexibility to your test system with built-in APS paralleling up to 10 kW

  • Ensures equal current sharing among paralleled supplies
  • Implemented with three wire connection on power supply rear panel
  • Ensures each paralleled supply operates in its intended mode, whether that is CV or CC

Add advanced display, setup and measurement functions by downloading Keysight's free application: APS Power Assistant Software

For even more control, try the 14585A Control and Analysis Software for Advanced Power Supplies free for 30-days

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.




Key Documents

Configuration & Options
Installed Options
14585A
Control and Analysis Software for Advanced Power Supplies
Installed
761
Installed
Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results