Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N6785A

-N6785A-0

Source/Measure Unit for Battery Drain Analysis / Multiple Ranges / 80W

Keysight N6785A Source/Measure Unit for Battery Drain Analysis / Multiple Ranges / 80W

Purchase Options New Price 8,314.00 USD*

Standard Config on eBay.com
  • Personal assistance from Keysight
  • Quick response
  • Pro-forma quote on request
  • Order online instantly
  • Payment in eStore currency (USD)
  • Credit card and PayPal payment options
  • Bank transfers accepted
  • Purchase directly from Keysight
  • Warranty by Keysight, the OEM

Learn more

From USD*914.54
Custom Order from Keysight
  • Personal assistance from Keysight
  • Quick response
  • Pro-forma quote on request
  • Product pricing in USD
  • Payment by bank transfer
  • Purchase directly from Keysight
  • Warranty provided by Keysight, the OEM

Learn more

From USD*914.54
Ships to:Limited countries only
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Keysight N6785A double-wide 80W source and measure unit for battery drain analysis.

Specifications and Key Features

Output voltage ripple & noise (PARD) from 20 Hz – 20 MHz:

  • CVrms: 1.5 mV
  • CV peak-to-peak: 15 mV

    Programming accuracy (at 23°C ± 5°C after 30 minute warm-up. Applies from min. to max. program):

    • Current: 4 A, 5 A, 6.7 A, and 8 A ranges: 0.04% + 1.4 mA
    • Voltage: 20 V, 15 V, 10 V, and 6 V ranges: 0.025% + 1.8 mV

    Measurement accuracy (at 23°C ± 5°C)

    • Voltage, 20 V range: 0.025% 1.8 mV
    • Current, 8 A range: 0.04% + 1.5 mA
    • Current, 1 mA range: 0.025% + 100 nA
    • Current, 100 mA range: 0.025% + 10 µA

    Output ratings:

    • Power: Up to 80 W
    • Voltage: 20 V / 15 V / 10 V / 6 V
    • Current: ± 4 A / ± 5 A / ± 6.7 A / ± 8 A



    Key Documents

     

    * Disclaimer:

    • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
    • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
    • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
    • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
    • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
    • eBay is a registered trademark of eBay Inc.
    • Alibaba is a registered trademark of Alibaba.

    Back to top

    ‹ Back to results