Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 6652A

-6652A-0

DC Power Supply / 20V / 25A / 500W

Actual instrument
Keysight 6652A DC Power Supply / 20V / 25A / 500W
Actual instrument may vary
Keysight 6652A DC Power Supply / 20V / 25A / 500W
Actual instrument may vary

From USD*1,583.75New Price 4,525.00 USD*

Keysight Store on eBay Buy Now1,583.75
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Output Ratings

  • Output voltage: 0 to 20 V
  • Output current (40°C): 0 to 25 A
  • Maximum current (50°C/55°C): 22.5 A/21.3 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.06% + 10 mV
  • Current 0.15% + 25 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 300 µV
  • Peak-to-Peak: 3 mV
  • Current rms: 10 mA

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 500 W GPIB 665x series provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 500W, single output 6652A is a fast and flexible power supply or automated testing, and is designed to increase test throughput with fast up- and downprogramming times.




Key Documents

Configuration & Options
Installed Options
120
Installed
Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results