Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 66319D

-66319D-0

Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM

Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
Actual instrument
Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
Actual instrument
Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
Actual instrument
Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
Actual instrument
Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
Actual instrument
Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
Actual instrument
  • Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
  • Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
  • Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
  • Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
  • Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM
  • Keysight 66319D Dual Mobile Communication DC Source / Battery Emulation / 15V / 3A / DVM

From USD*1,283.84New Price 4,012.00 USD*

Keysight Store on eBay Buy Now1,283.84
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Output ratings

  • Voltage: 0 to 15 V
  • Current: 0 to 3 A
  • Peak Current for up to 7 ms: 5 A

Programming accuracy at 25°C ±5°C (% of setting plus fixed)

  • Voltage: 0.05% + 10 mV
  • +Current: 0.05% + 1.33 mA

DC readback accuracy

  • Voltage: 0.03% + 5 mV
  • Current (-3 A to + 5 A): 0.2% + 0.5 mA
  • Current (-1 A to + 1 A): 0.1% + 0.2mA
  • Current (-20 mA to + 20 mA): 0.1% + 2.5 µA

Transient response

  • 40 mV drop, <20 µs transient response time

The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system to accurately measure battery current drains when the device operates in different modes and a Keysight-developed feature that enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.

The Keysight 66319D dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry, allowing customers to test phones and chargers with the same equipment. This feature helps save on rack space (2 outputs in a ½ rack box) and eliminates the need for two separate power supplies. The 66319D dc source provides all of the capabilities of the 66319B with the addition of a built-in digital voltmeter.

For R&D engineers, you can characterize current out of the battery and make tradeoffs in design that impact the current drain and battery life (by providing data logging – up to 1000 hours, CCDF statistical analysis, and waveform capture) , when the 66319D is used with the Keysight 14565B Software.




Key Documents

Configuration & Options
Installed Options
120
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results


Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

?