Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N2820A

-N2820A-0

High Sensitivity AC/DC Current Probe / 3MHz/50uA / 2 Channel

Actual Instrument for sale
Keysight N2820A High Sensitivity AC/DC Current Probe / 3MHz/50uA / 2 Channel
Stock photo of new instrument
Keysight N2820A High Sensitivity AC/DC Current Probe / 3MHz/50uA / 2 Channel
Stock photo of new instrument
Keysight N2820A High Sensitivity AC/DC Current Probe / 3MHz/50uA / 2 Channel
Stock photo of new instrument
Keysight N2820A High Sensitivity AC/DC Current Probe / 3MHz/50uA / 2 Channel
Stock photo of new instrument
Keysight N2820A High Sensitivity AC/DC Current Probe / 3MHz/50uA / 2 Channel
Stock photo of new instrument

From USD*1,118.75New Price 4,475.00 USD*

Keysight Store on eBay Buy Now1,118.75
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 day, extendible warranty

Extendible in some cases, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you have any questions or need help before purchasing?
Oliver WittigGlobal Program ManagerContact us

Key Features

  • Minimum current range of 50 uA
  • Maximum current range of 5 A
  • Wide dynamic range of >20,000:1 or 86 dB
  • Bandwidth
    • 3 MHz - zoom-out channel
    • 500 kHz - zoom-in channel

As modern battery-powered devices and integrated circuits become more green and energy efficient, there is a growing need to make high-sensitivity, low-level current measurements to ensure the current consumption of these devices is in acceptable limits. The N2820A high-sensitivity probe is engineered to make high-dynamic-range, high-sensitivity measurements to meet today’s challenging current measurement needs.

The ultra-sensitive N2820A AC/DC current probe can support measurements from 50 uA to 5 A on Keysight oscilloscopes. The N2820A interface uses a make-before-break (MBB) connector, allowing you to quickly probe multiple locations on your DUT without having to solder or unsolder the leads.

The N2820A 2-channel current probe connects to two oscilloscope channels to provide simultaneous low- and high-gain views for wider dynamic range measurement, while the N2821A 1-channel current probe provides one user-selectable view at a time.

Use in combination with the Infiniium S-Series high definition oscilloscopes for the ultimate high-sensitivity measurement solution. Use an area-under-the-curve measurement (Charge) on Infiniium oscilloscopes where you can easily calculate the integrated current consumptions over time in Coulombs.




Key Documents

 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results