Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E5250A

-E5250A-0

Low Leakage Switch Mainframe

Keysight E5250A: Low Leakage Switch Mainframe /
Actual instrument
Keysight E5250A Low Leakage Switch Mainframe
Actual instrument may vary
Keysight E5250A Low Leakage Switch Mainframe
Actual instrument may vary

From USD*12,593.75New Price 19,375.00 USD*

Keysight Store on eBay Buy Now12,593.75
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

General features

  • Two matrix card types supported: E5252A matrix cards and E5255A multiplexer cards
  • E5252A matrix cards support Kelvin or cost-effective non-Kelvin switching matrix functionality
  • E5255A multiplexer cards support long-term multisite reliability testing
  • Keysight EasyEXPERT software can control and automate switch settings using application tests

Measurement capabilities

  • 20 femtoamp measurement resolution through the switch using 4156C, B1500A, or E5270B HRSMU
  • Transient current settling time (to < 450 fA) of less than 3.5 seconds (10 V input step)(Supplemental Information)
  • 10 MHz bandwidth (- 3dB) using E5252A cards (Supplemental Information)
  • Channel isolation of 10 teraohms for low-current (triaxial) paths using E5252A cards

Architecture (using E5252A matrix cards)

  • 6 low-current (triaxial) and 4 general-purpose (coaxial) inputs
  • Modular design supports x12, x24, x36,and x48 triaxial output configurations
  • Triaxial inputs 1 to 4 have dedicated internal paths
  • Triaxial inputs 5 to 6 and the 4 coaxial inputs are multiplexed (3:1) and share 2 internal paths

Architecture (using E5255A multiplexer cards)

  • 6 low-current (triaxial) inputs; 3 dc-bias (coaxial) inputs per card
  • Modular design supports x24, x48, x72,and x96 triaxial output configurations
  • Can gang up to four E5250A mainframes together to support up to 384 output channels

The Keysight E5250A low-leakage switch mainframe expands a single measurement station, such as the Keysight B1500A, 4155C, or 4156C, to an automated measurement system. Plug-in modules can be configured either as a cross-point matrix for general parametric measurements or as a multiplexer for long-term reliability measurements.

When configured as a 24 (8 x 3) Channel Multiplexer, the E5250A is ideal for long term reliability measurements with its 384 channel capability and advanced features typically found only on large, more costly input devices. This allows inexpensive power supplies to be used for consistent stressing.

The large number of channels and low-cost stress sources allow efficient testing of hundreds of devices in parallel, saving cost and time and achieving accurate, consistent results.

10 x 12 matrix switch for general parametric measurements

  • Sequential measurement of many devices on a test structure
  • Ten inputs and 48 outputs provide flexibility and accuracy
  • Two low-leakage inputs and four standard inputs for I-V measurements
  • Two C-V path with accurate capacitance compensation
  • Two auxiliary inputs for pulsed, differential voltage and other measurements

24 (8 x 3) channel multiplexer for reliability testing

  • 384-channel capability for efficient parallel testing
  • Inexpensive power supplied for consistent stressing
  • Protection against power surges for accurate results
  • Wide-temperature cables for use in a chamber



Key Documents

Configuration & Options
Installed Options
2XE5252A
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results


Do you need help?

Contact us with any question regarding your purchase.

Do you need help?

Do you need help?

Do you need help?

Contact us with any question regarding your purchase.

?