Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N2832A

-N2832A-0

Probe Amplifier / InfiniiMax III+ / 13 GHz

Keysight Used N2832A Probe Amplifier / InfiniiMax III+ / 13 GHz

Purchase Options New Price 12,653.00 USD*

Standard Config on eBay.com
  • Configuration customization possible
  • Personal assistance from Keysight
  • Quick response
  • Pro-forma quote on request
  • Order online instantly
  • Payment in eStore currency (USD)
  • Credit card and PayPal payment options
  • Bank transfers accepted
  • Purchase directly from Keysight
  • Warranty by Keysight, the OEM

Learn more

From USD*5,061.20
Custom Order from Keysight
  • Standard response time
  • Standard ordering via quote/order process
  • Product pricing in local currency
  • Payment by bank transfer
  • Purchase directly from Keysight
  • Warranty provided by Keysight, the OEM

Learn more

From USD*5,061.20
Ships to:Worldwide
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Keysight N2832A 13GHz Infiniimax III amplifier probe.

Specifications and Key Features

Input impedance

  • Input resistance at > 10 kHz: R diff = 1 kΩ, R se = 500 Ω
  • DC input resistance : R diff = 100 kΩ ± 2%, R se = 50 kΩ ± 2%
  • Input capacitance : C diff = 32 fF, C se = 44 fF (with ZIF probe head)

Input range

  • DC attenuation ratio: 10:1 or 5:1
  • Offset range: ± 16 V when probing a single-ended signal
  • Input voltage range: 2.5 Vpp or ± 1.25 V at 5:1 attenuation, 5 Vpp or ± 2.5 V at 10:1 attenuation
  • Input common mode range: ± 7 VDC to 100 Hz, ± 1.25 V at >100 Hz at 5:1 attenuation, ± 2.5 V > 100 Hz at 10:1 attenuation

Bandwidth

  • 13 GHz (-3 dB)
  • Tr = 33.4 psec (10-90%)

Connectivity

  • N5439A InfiniiMax III ZIF probe head
  • N5441A InfiniiMax III solder-in probe head
  • N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head
  • N2848A InfiniiMax III QuickTip probe head and N5445A InfiniiMax III browser



Key Documents

 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results