Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7782B

-N7782B-0

Benchtop PER-Analyze

Actual Instrument for sale
Keysight N7782B Benchtop PER-Analyze
Stock photo of new instrument
Keysight N7782B Benchtop PER-Analyze
Stock photo of new instrument

From USD*6,909.00New Price 27,636.00 USD*

Keysight Store on eBay Buy Now6,909.00
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 day, extendible warranty

Extendible in some cases, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you have any questions or need help before purchasing?
Oliver WittigGlobal Program ManagerContact us

Key Features

  • Accurate polarization extinction ratio measurements in PMF, up to 50 dB
  • Uses the full polarimetric method recommended for aligning PMF with laser signals
  • Supports automated test with N7783B thermal cycling units for fiber stressing
  • Easy to use graphic software with real-time display

Applications

  • Laser Diode PMF Pig-tailing Alignment of the PM fiber during the pig-tailing process is supported by real-time display of the PER and the optical power.
  • PMF Splicing In order to support the alignment during the splicing process of PM fibers the Keysight N7782B provides real time display of the optical power and of the angular misalignment of the two fibers
  • PM component Characterization measurement of the PER on PM components like fiber polarizers, PMF couplers, PMF splitters, etc.
  • Characterization of PMF cross-coupling Polarization crosstalk in a PM fiber is measured and displayed as PER

Keysight’s N7782B series of PER-Analyzers has been designed for high speed and highly accurate testing of the polarization extinction ratio (PER) in PM fibers. The polarimetric measurement principle guarantees reliable measurements of PER values of up to 50dB.
The real time measurement capability in combination with automation interfaces makes this unit ideally suited for integration in manufacturing systems, for example pig-tailing stations for laser diodes and planar waveguide components. Analog interfaces are provided for integration of the system in control loop applications.




Key Documents

Configuration & Options
Installed Options
021
Installed
401
Installed
Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results