Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 86122C-110

-86122C-110-0

Multi-Wavelength Meter / Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm

Actual instrument
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm
Actual instrument may vary

From USD*13,624.52New Price 48,659.00 USD*

Keysight Store on eBay Buy Now13,624.52
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Enhanced, stabilized HeNe reference laser with double lifetime
  • Five-year warranty included, covering entire instrument, all parts
  • Absolute wavelength accuracy: ±0.2 ppm
  • Differential wavelength accuracy: ± 0.15 ppm
  • Wavelength scan in less than 0.5 sec
  • NEW: Wavelength scan in less than 0.3 sec with fast update option

With an absolute wavelength accuracy of ±0.2 ppm and ±0.15 ppm differential accuracy, the new Keysight 86122C Multi-Wavelength Meter belongs in the top class of wavelength meters available for optical communication testing. Its wavelength range of 1270 to 1650 nm covers all fiber-to-the-home, metro and long-haul transmission systems. The instrument can measure the spectra of up to 1,000 laser lines at once, which is more than sufficient for fully populated dense-wavelength-division multiplexed systems (DWDM).

The new 86122C is an updated version of the proven 86122A and 86122B. The product is used to efficiently develop, manufacture and verify tunable transmitter lasers and optical subsystems for today's and tomorrow’s high-speed applications. For its reliability and durability, this product family is equally popular on the manufacturing floor and engineers’ benches, and it is robust enough to be installed on ships. Statistical data from a large share of the industry’s installed wavelength meters enables us to continuously fine-tune our instruments for lower cost of ownership and longer usage, particularly in 24/7 operated testing: we have extended the recommended recalibration period of the 86122C to two years, and doubled the expected lifetime of the built-in reference laser. The new Multi-Wavelength Meter comes with a five-year warranty that covers not only the reference laser, but all opto-mechanical and electronic parts. To ensure continued supportability, the 86122C is based on Windows ® 7. Front and rear panel accessible USB ports host USB flash drives for data exchange, mouse and keyboard for comfortable operation.

New Fast Update Option for the 86122C Multi-Wavelength Meter

Our flagship model, the Keysight 86122C, is now available with a faster update rate. The new option 86122C-110 accelerates the update rate from 2 per second to 3 per second. The measurement cycle time is reduced from 0.5 seconds to 0.3 seconds. For compatibility, the previous update rate is still available under option 86122C-100.

Benefits:

  • The 86122C has been optimized for lower cost of ownership and less downtime through the combination of product enhancements, 2-year recommended re-calibration period and 5-year standard warranty, all at no extra cost.
  • Just 15 minutes of warm-up time are sufficient for specified accuracy.
  • Angled-connector option is available to avoid influencing non-isolated sources.
  • Its fast wavelength scan covering the full 1270 – 1650 nm range allows you to efficiently characterize optical devices, such as tunable transmitters, versus wavelength.
  • The wavelength accuracy gives you the certainty of accurate channel characterization in dense WDM systems, to detect channel's wavelength shift and crosstalk between adjacent channels.
  • High input power level of +10 dBm (+18 dBm Safe input level) enables you to test transmitters without additional connections and instruments (e.g. attenuator).
  • The built-in applications for optical signal-to-noise ratio, wavelength and power drift allow smart stand-alone test stations, which reduces footprint requirements and costly test procedure development.
  • The built-in HeNe reference laser guarantees an accurate absolute wavelength measurement real-time determined against the standard anytime and ensures accurate and reproducible experimental results.



Key Documents

Configuration & Options
Installed Options
Core
021
Installed
Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results