Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81960A-162

-81960A-162-0

Compact Tunable Laser Source / 1505nm to 1630nm /

Keysight 81960A-162: Compact Tunable Laser Source / 1505nm to 1630nm /
Actual instrument
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary
Keysight 81960A-162 Compact Tunable Laser Source / 1505nm to 1630nm
Actual instrument may vary

From USD*25,861.50New Price 51,723.00 USD*

Keysight Store on eBay Buy Now25,861.50
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 1505-1630 nm wavelength range
  • ±10 pm wavelength accuracy during sweeping
  • 200 nm/s maximum scan speed
  • More than 2 repetitions per second with bidirectional sweeping
  • Built-in coherence control, Stimulated Brillouin Scattering (SBS) suppression

The Keysight 81960A sets a new mark in compact tunable laser performance with faster sweep speeds and repetition rates combined with the dynamic accuracy specifications needed for DWDM component measurements. Dynamically specified sweeps in both directions enhance the repetition rate even further for real-time use in adjustment and calibration procedures. The Keysight 81960A’s dynamic wavelength accuracy will satisfy the test needs for many DWDM components at an optimized performance/price balance. The source to spontaneous noise ratio is sufficient to qualify the isolation of many filter devices.

Rocket-fast and accurate, the 81960A helps you hit your development and production targets.

Features:

  • New and unique, fully specified bidirectional swept measurements
  • Up to 200 nm/s scan speed across 80 nm sweep range
  • More than 2 repetitions per second with bidirectional sweeping
  • 1505-1630 nm wavelength range for C+L-band measurements of DWDM devices
  • Up to +14 dBm output power, adjustable down to +6 dBm
  • Automated measurements supported by N7700A measurement engines, updated 816x Plug&Play driver, N4150A Photonic Foundation Library and direct SCPI commands.


Benefits:

  • Handle more devices per hour with the help of the 81960A’s faster, bidirectional sweeping, and improved data handling between laser, mainframe and power meters.
  • Start testing immediately using the new N7700A-102 fast spectral loss engine which provides a GUI interface to the new fast sweep functions of 81960A for power and IL measurements together with the Keysight N7744A or N7745A multiport power meters.
  • Adjust and calibrate filter components with a wavelength resolution and dynamic range surpassing that of OSA based measurements, at 3 repetitions per second for a 2 nm span and 1 cycle per second for a 40 nm span.
  • Benefit from the laser’s enhanced performance in continuous sweeps when performing single-scan PDL and IL measurements using the N7700A-101 IL/PDL measurement engine.
  • Perform accurate DGD measurements of isolators, PMF and other broadband components with the JME method by combining 81960A with the N7788B component analyzer for measuring PMD and DGD in addition to PDL and IL.
  • Use existing customized programs with the compatibility to the 816x Plug&Play driver, the N4150A Photonic Foundation Library, and to the SCPI command set of the current 8194xA and 8198xA tunable laser modules.



Key Documents

Configuration & Options
Installed Options
Core
072
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results


Do you need help?

Contact us with any question regarding your purchase.

Do you need help?

Do you need help?

Do you need help?

Contact us with any question regarding your purchase.

?