Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E5061B-3L5

-E5061B-3L5-0

Vector Network Analyzer (ENA) / 100KHz to 3GHz – LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz

Keysight E5061B-3L5 Vector Network Analyzer (ENA) / 100KHz to 3GHz

From USD*30,121.50New Price 40,162.00 USD*

Keysight Store on 1688 Buy Now279,172.00
Need a Quote? Request Quote
Shipping:Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you have any questions or need help before purchasing?
Oliver WittigGlobal Program ManagerContact us

Key Features

 

  • Select the best configuration for your test needs from a wide variety of test set options: 100 kHz to 1.5 GHz/ 3 GHz, 2-port, 50 or 75 Ohm, transmission/reflection or S-parameter test set
  • Address a broad range of applications with the LF-RF option (Option 3L5/3L4/3L3): 5 Hz to 3 GHz, 2-port, 50 Ohm, S-parameter test set, gain-phase test port, built-in DC bias source
  • Combine network analysis and impedance analysis to customize your application in a single instrument (Option 3L5/3L4/3L3 plus 005)



Key Documents

Configuration & Options
Installed Options
LF-RF network analyzer with DC bias source, 5 Hz to 3 GHzCore
020
Standard Data Storage
Installed
1E5
High stability timebase
Installed
721
Add GPIB
Installed
731
Add Handler IO
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
005   From USD* 2,853.75
Impedance analysis for LF-RF network analyzer
Add
006   From USD* 4,364.25
Wireless power transfer analysis
Add
010   From USD* 2,853.75
Time domain/fault location analysis
Add
020   From USD* 0.00
Standard Data Storage
Add
1E5   From USD* 879.75
High stability timebase
Add
810   From USD* 94.50
Add keyboard
Add
820   From USD* 55.43
Add mouse
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results