Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight M9703B-SR2

-M9703B-SR2-0

AXIe Digitizer / 12-bit / DC Coupled – Maximum Sampling Rate, 1.6 GS/s per Channel

Keysight Used M9703B-SR2 AXIe Digitizer / 12-bit / DC Coupled

Purchase Options New Price 175,927.00 USD*

Standard Config on eBay.com
  • Configuration customization possible
  • Personal assistance from Keysight
  • Quick response
  • Pro-forma quote on request
  • Order online instantly
  • Payment in eStore currency (USD)
  • Credit card and PayPal payment options
  • Bank transfers accepted
  • Purchase directly from Keysight
  • Warranty by Keysight, the OEM

Learn more

From USD*131,945.25
Custom Order from Keysight
  • Standard response time
  • Standard ordering via quote/order process
  • Product pricing in local currency
  • Payment by bank transfer
  • Purchase directly from Keysight
  • Warranty provided by Keysight, the OEM

Learn more

From USD*131,945.25
Ships to:Worldwide
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Keysight M9703B 12-bit, DC coupled AXIe digitizer module.

Specifications and Key Features

Applications

  • RF Communications: Multichannel Baseband-IQ (BBIQ) and wideband MIMO for emerging standards research (e.g. 5G)
  • Multi-channel applications requiring phase coherency, wideband frequency analysis, high dynamic range, streaming and recording capability
  • Advanced research large scale experiments in hydrodynamics, plasma fusion (Tokamak/Stellarator), particle physics, or microwave astronomy
  • Radar and satellite: antenna array calibration and test, electronic warfare (EW) radar emulation, passive radar receiver, or multi-band SATCOM monitoring

Functionality

  • 8 channels, 12-bit resolution, up to 3.2 GS/s, DC to 2 GHz input frequency range, up to 16 GB on-board memory
  • Multi-module processing synchronization for up to 64 phase coherent channels
  • On-board FPGAs with or without streaming and recording, suitable for custom processing or off-the-shelf wideband real-time DDC
  • Enhanced signal processing configuration for OEM and A&D applications, large FPGA with customizable numerous real-time I/O interfaces



Key Documents

Configuration & Options
Installed Options
Maximum Sampling Rate, 1.6 GS/s per ChannelCore
CB2
Digital down converter streaming and recording at 1.6 GS/s
Installed
DDC
Real-time Digital Downconversion
Installed
DGT
Digitizer Firmware
Installed
F10
Full bandwidth enabled
Installed
INT
Interleaved Sampling Enabled
Installed
LX2
Digital Processing Unit FPGA LX195
Installed
M16
Memory, 16GB, 1024 MSamples/ch
Installed
SPE
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
F05   From USD* 0.00
Bandwidth, 650 MHz Maximum
Add
LDC   From USD* 16,212.00
Limited Real-time Digital Downconversion up to 80 MHz (with -SR2) / 50 MHz (with -SR1)
Add
M10   From USD* 0.00
Memory, 1GB, 64 MSamples/ch
Add
M40   From USD* 3,906.00
Memory, 4GB, 256 MSamples/ch
Add
TSR   From USD* 1,833.75
Triggered simultaneous acquisition and readout
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results