Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9502A-U20

-M9502A-U20-0

AXIe Chassis / 2-slot / Integrated System Module / ESM with USB 2.0

Keysight M9502A-U20 ESM with USB 2.0

From USD*5,270.00New Price 10,540.00 USD*

Keysight Store on eBay Buy Now5,270.00
Need a Quote? Request Quote
Shipping:Worldwide (excluding EU/CH/NO/TR)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Functionality

  • 2 slots for AXIe instrument modules
  • Embedded AXIe system module
  • High Power, 200W Cooling per slot

Performance characteristics

  • Gigabit LAN connection to each module slot
  • Gen 2 PCIe x8 interface to system controller provide up to a 4 GB/s data rate from external controller
  • Gen 2 PCIe x4 links to each module slot (maximum 2 GB/s data rate)

Applications

  • Transportable applications (can also be rack-mounted)

The M9502A AXIe Chassis is fully compatible with the AXIe 1.0 specification. It includes an embedded system module (ESM) that does not take up an instrument slot. This system module performs the chassis management functions contained in the AXIe specification. Additionally, it provides PCI and LAN interfaces for connection to an external computer, external clock and trigger connectors, and Keysight-exclusive, inter-chassis synchronization connectors. The local bus implemented in the M9502A provides the maximum 62 pairs allowed by the AXIe specification. Combine the M9502A with the M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.

The M9502A is perfect for transportable applications that require the higher performance of AXIe. It can also be installed in a rack and the instrument modules slots are arranged horizontally to minimize rack space. This arrangement combined with a high-performance cooling system allows the chassis to be racked in only 2U of space. The M9502A is also designed to be easily maintained as both the power supply and fan tray can be removed while the chassis remains in the rack.




Key Documents

Configuration & Options
Installed Options
ESM with USB 2.0Core
Get a Custom Quote
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results