Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M3300A-C48

-M3300A-C48-0

PXIe AWG and Digitizer Combo / 500 MSPS / 16 Bits + 100 MSPS / 14 Bits –

Actual Instrument for sale
Keysight M3300A-C48 PXIe AWG and Digitizer Combo / 500 MSPS / 16 Bits + 100 MSPS / 14 Bits
Stock photo of new instrument

From USD*6,335.25New Price 25,341.00 USD*

Keysight Store on eBay Buy Now6,335.25
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 day, extendible warranty

Extendible in some cases, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you have any questions or need help before purchasing?
Oliver WittigGlobal Program ManagerContact us

Key Features

Keysight M3300A 500MSPS, 16-bit PXIe digitizer and AWG combo.

Specifications and Key Features

Performance characteristics

  • Up to 2 GB of onboard RAM (~1 GSa)
  • Less than 400 ns input to output latency
  • Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) provides real-time sequencing, inter-module synchronization and real-time decision making. (M3300A, Option HV1 required)
  • Graphical FPGA Design Environment (M3602A) enables easy customization of the M3300A by the non-FPGA programmer. (M3300A, Option PF1 required)

    Functionality

    • 2 slot PXIe card providing 2/4 channel AWG and 4/8 channel digitizer with shared FPGA
    • AWG: 500 MSa/s, 16 bit, 200 MHz bandwidth - includes function generation (sinusoidal, triangular, square, DC) and phase, frequency and amplitude modulation capability
    • Digitizer: 100 MSa/s, 14 bit, 100 MHz bandwidth - includes advanced data acquisition system with flexible triggering and programmable cycles and data bursts

    Applications

    • High-performance control and scientific research
    • Medical imaging
    • Electronic test
    • Communications

     




      Key Documents

      Configuration & Options
      Installed Options
      Core
      CLF
      Installed
      DM1
      Installed
      FP1
      Installed
      HV1
      Installed
      K32
      Installed
      M20
      Installed
      Get a Custom Quote
       

      * Disclaimer:

      • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
      • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
      • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
      • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
      • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
      • eBay is a registered trademark of eBay Inc.
      • Alibaba is a registered trademark of Alibaba.

      Back to top

      ‹ Back to results