Keysight Used
- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight 33622A
Waveform Generator / 120 MHz / 2 Channels / 250MSa/s
From USD*4,455.50New Price 8,911.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping:Limited countries only | |
Support: 30 day, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Do you have any questions or need help before purchasing? | ||
![]() | Oliver WittigGlobal Program Manager | Contact us |
Key Features
Exclusive Trueform technology
- Unmatched capabilities for generating a full range of signals for your most demanding measurements
- Sine waves with 5x lower harmonic distortion for more pure signals
- Pulses up to 100 MHz with <1 ps jitter for more precise timing
- Trueform arbitrary waveforms with sequencing for more accurate representation of user-defined signals
Instrument features
- 1 GSa/s sampling rate for higher time resolution arbitrary waveforms
- 14-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
- 4 MSa/channel standard waveform memory, optional 64 MSa/channel for your longest waveforms
- USB, LAN (LXI-Core), GPIB optional for quick and easy connectivity to PC or network
- BenchVue Enabled: Do more with your PC and instrument together, no programming required. Intuitively control your waveform generators, build automated tests and design custom waveforms from your PC.
Waveform creation and editing
- 33503A BenchLink Waveform Builder Basic & Pro and Basic Software
- Create a waveform from the front panel using the built-in editor
- Capture a waveform from an oscilloscope and download it directly to the generator
- Create a waveform in MATLAB, Microsoft Excel, etc. and download it to the generator
Key Documents
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.