Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight M8046A-A32

-M8046A-A32-0

Analyzer Module / 1-slot AXIe / 1 Channel / 32 GBaud / NRZ

From USD*60,447.20New Price 75,559.00 USD*

Need a Quote? Request Quote
Shipping:Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • Symbol rates 2 to 32.4 Gbaud
  • One channel per 1-slot module
  • 70 mV input sensitivity
  • Supports NRZ and PAM4
  • Built-in equalization
  • Real-time bit error and symbol error analysis

Simplified, time-efficient testing is essential when you are developing next-generation computer, consumer, or communication devices. The Keysight M8000 Series is a highly integrated bit error ratio (BER) test solution for physical layer characterization, validation, and compliance testing. With support for a wide range of data rates and standards, the M8000 Series provides accurate, reliable results that accelerate your insight into the performance margins of high-speed digital devices.

The M8046A is an instrument module that can be installed into the M9505A 5- slot AXIe chassis. This module occupies one slot. The M8046A supports symbol rates up to 32.4 Gbaud, the default is NRZ format. The analyzer module can be used for error analysis in conjunction with the M8045A pattern generator, the M8195A/M8196A Arbitrary Waveform generators or as stand-alone. With M8070A software version 5.0, the M8046A can also be used in conjunction with M8041A + M8062A.




Key Documents

Configuration & Options
Installed Options
Analyzer, one Channel, Data Rate up to 32 GBaud, NRZCore
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
0A4   From USD* 38,248.00
Clock Recovery for 32 Gbaud, License
Add
0P3   From USD* 60,060.00
PAM-4 Decoding up to 32 GBaud
Add
0S1   From USD* 16,999.20
Add
0S2   From USD* 12,749.60
Add
801   From USD* 832.00
Cable, 2.92 mm (m) to 2.92 mm (m), Length 0.5 m
Add
802   From USD* 1,961.60
Matched Cable Pair, 2.4 mm, 2 ps, Length 0.85 m
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results


Do you need help?

Contact us with any question regarding your purchase.

Do you need help?

Do you need help?

Do you need help?

Contact us with any question regarding your purchase.

?