Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M1740A

-M1740A-0

Millimeter-Wave Transceiver for 5G

Keysight M1740A Millimeter-Wave Transceiver for 5G
Keysight M1740A Millimeter-Wave Transceiver for 5G
Keysight M1740A Millimeter-Wave Transceiver for 5G
  • Keysight M1740A Millimeter-Wave Transceiver for 5G
  • Keysight M1740A Millimeter-Wave Transceiver for 5G
  • Keysight M1740A Millimeter-Wave Transceiver for 5G

From USD*$55,105.50 Save 50% List Price 110,211.00 USD*

Request a quote

Back
Keysight M1740A Millimeter-Wave Transceiver for 5G
Keysight Premium Used
Keysight M1740A
Millimeter-Wave Transceiver for 5G
Configuration: No customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight M1740A Data sheetKeysight M1740A Configuration GuideKeysight M1740A User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2129571

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The Keysight M1740A millimeter-wave (mmWave) transceiver for 5G is a versatile remote radio head covering multiple frequency bands. Two mmWave ports provide transmit and receive paths between the device under test and the test and measurement equipment in the solution. Use the M1740A mmWave transceiver with the Keysight E7770A common interface unit (CIU). Easily validate DUT performance over-the-air (OTA) test with chambers designed for different test cases across the device workflow.

Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in millimeter-wave (mmWave) frequency bands, including 24, 28, 39, and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.

Verify transmitter (Tx) and receiver (Rx) performance of 5G RFFEs, base stations, chipsets, and devices including UE power class 1 fixed wireless access (FWA) devices such as customer-premises equipment (CPE) using stimulus and analysis provided by one of several Keysight platforms.

Additional information about Keysight mmWave 5G solutions is available at:

  • 5G Protocol R&D Toolset
  • 5G RF DVT Toolset
  • 5G Non-Signaling mmWave Test Solution
  • S9100A 5G Multi-Band Vector Transceiver
  • PROPSIM 5G Channel Emulation Solutions

Users can validate DUT performance Over-the-Air (OTA) with chambers designed for different for different test cases across the device workflow.

See downloads for more details
Addable Options
(not installed)
AMGCalibration + Uncertainties + Guardbanding (Accredited)
CA4RF cable N-SMA, 4m
CB4RF cable TNC-SMA, 4m
CC4RF cable M-M 3.5mm, 4m

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results