Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E8247C-520

-E8247C-520-0

PSG CW Signal Generator / 250 kHz to 20 GHz

Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
Keysight E8247C-520 250 kHz to 20 GHz
Actual instrument
  • Keysight E8247C-520 250 kHz to 20 GHz
  • Keysight E8247C-520 250 kHz to 20 GHz
  • Keysight E8247C-520 250 kHz to 20 GHz
  • Keysight E8247C-520 250 kHz to 20 GHz
  • Keysight E8247C-520 250 kHz to 20 GHz
  • Keysight E8247C-520 250 kHz to 20 GHz
  • Keysight E8247C-520 250 kHz to 20 GHz
  • Keysight E8247C-520 250 kHz to 20 GHz
  • Keysight E8247C-520 250 kHz to 20 GHz
  • Keysight E8247C-520 250 kHz to 20 GHz

From USD*22,939.80New Price 35,292.00 USD*

Buy Now Online22,939.80
Request a quote

Back
Keysight E8247C-520 250 kHz to 20 GHz
Keysight Used
Keysight E8247C-520
PSG CW Signal Generator / 250 kHz to 20 GHz
Configuration: 1E1, 1EA, UNR
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight E8247C-520 Data sheetKeysight E8247C-520 Configuration GuideKeysight E8247C-520 User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE194299321160

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Broad frequency range - 250 kHz to 20 GHz or 40 GHz with .001 Hz resolution
  • High output power - typical performance up to +16 dBm standard and up to +24 dBm optional at 20 GHz with excellent level accuracy
  • Optional SSB close-in phase noise - typically over 30 dBc/Hz improvement at 1 kHz offset from carrier
  • Convenient sweep modes - analog ramp sweep, digital step sweep, and list sweep
  • High rate analog ramp sweep - features code compatibility with the Keysight 8757D scalar network analyzer
  • Easy frequency extension - up to 110 GHz with Keysight's 83550 Series mm-wave modules
     

Low phase noise and high power CW signals
Providing premium performance at an affordable price, the E8247C PSG CW signal generator delivers industry-leading output power, superior level accuracy, and low phase noise for local oscillator and low jitter clock substitution and interference signal generation. It typically eliminates the need of an external amplifier for testing high power devices and minimizes test uncertainty to identify errors early in the design process and reduce development time. The PSG features advanced capability, including ramp sweep for continuous sweep measurements and fully automated use with the Keysight 8757D scalar network analyzer.

Modular architecture to meet your test requirements
Customize the PSG for RF and microwave test applications ranging from LO substitution and clock replacement to general-purpose troubleshooting and interference signal generation. A variety of optional performance enhancements and accessories are available. Its modular architecture makes it easy to configure the PSG to address your specific test application, providing the level of performance you need today and the option to upgrade in the future.

See downloads for more details
Installed Options
520FREQUENCY RANGE, 250KHZ TO 20 GHZ
1E1ADD STEP ATTENUATOR
1EAHIGH RF OUTPUT POWER
UNRENHANCED PHASE NOISE
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Buy Now and Get a Free Multimeter with your Used Instrument

LEARN MORE

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

‹ Back to results