Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E7515B

-E7515B-0

UXM 5G Wireless Test Platform

Keysight E7515B UXM 5G Wireless Test Platform
Keysight E7515B UXM 5G Wireless Test Platform
Keysight E7515B UXM 5G Wireless Test Platform
Keysight E7515B UXM 5G Wireless Test Platform
Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform

$ 5,072.20 Save 30% List Price $ 7,246.00

Request a quote

Back
Keysight E7515B UXM 5G Wireless Test Platform
Keysight Premium Used
Keysight E7515B
UXM 5G Wireless Test Platform
Configuration: No customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight E7515B Data sheetKeysight E7515B User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2132502

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The Keysight E7515B UXM 5G wireless test solution is a highly-integrated signaling test platform with multiformat stack support, rich processing power, and abundant RF resources. Supporting the latest 3GPP Release 15 and beyond, the E7515B UXM 5G wireless test solution enables you to establish a 5G call with a device under test (DUT) in different 5G New Radio (NR) deployment modes; non-stand-alone (NSA), stand-alone (SA), and frequency bands FR1 and FR2. The solution performs signaling test for device RF characteristics, protocol compliance, and functional key performance indicators. It also supports LTE, eMTC and C-V2X signaling formats.

The highly-integrated design of the E7515B UXM 5G wireless test solution optimizes your lab space with a compact footprint. This solution supports extended test coverage in a single unit, including the following capabilities:

  • 5G NR 8CC DL, 4 CC UL 2x2, with LTE 2CC
  • Wide bandwidth in each RF port
  • Multiple angle of arrival (AoA) test
  • Internal fading for 5G NR and LTE formats
  • Frequency extensions to high IF and millimeter-wave with the use of a common interface unit and remote radio heads (RRH)

Easily validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.

See downloads for more details
Addable Options
(not installed)
529Frequency Range 24.25 GHz to 29.5 GHz
540Frequency Range 37 GHz to 40 GHz
543Frequency range 40 GHz - 43.5 GHz
AMGCalibration + Uncertainties + Guardbanding (Accredited)
F01FMC card (QSFP+)
FP1FPGA expansion module
PD1Protocol Processor D
R81RF up/down converter (8 out/4 in) 800 MHz aggregated NR bandwidth
R82RF up/down converter (8 out/4 in) 200 MHz aggregated NR bandwidth

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results