Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E7515B

-E7515B-0

UXM 5G Wireless Test Platform

Keysight E7515B UXM 5G Wireless Test Platform
Keysight E7515B UXM 5G Wireless Test Platform
Keysight E7515B UXM 5G Wireless Test Platform
Keysight E7515B UXM 5G Wireless Test Platform
Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform
  • Keysight E7515B UXM 5G Wireless Test Platform

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight E7515B Data sheetKeysight E7515B User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2129561

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Keysight’s 5G Network Emulation Solutions enable the 5G device ecosystem to accelerate from development to deployment. The solutions span and connect the entire device workflow from R&D and design validation, to conformance verification, carrier acceptance and manufacturing. The integrated software-centric approach, with a common scripting engine, 5G stack and advanced analysis tools allows users to eliminate disconnected workflows across the device ecosystem and between teams to achieve more cost-efficient test methods. Exploit a high level of flexibility and control to fast-track test case creation and gain deeper insights from your analysis processes.

Keysight’s 5G Network Emulation Solutions are built on the E7515B UXM 5G Wireless Test Platform – a highly-integrated signaling test platform with multi-format stack support, rich processing power and abundant RF resources. Supporting the latest 3GPP Release 15 and beyond, the UXM 5G enables users to establish a 5G call with a device under test (DUT) in different 5G NR deployment modes (non-stand alone (NSA) and stand-alone (SA)) and frequency bands (FR1 and FR2) and perform signaling test in terms of device RF characteristics, protocol compliance and functional key performance indicators.

The E7515B UXM 5G Wireless Test Platform is used in Keysight’s 5G Protocol R&D Toolset and 5G RF DVT Toolset that form part of Keysight’s suite of 5G Network Emulation Solutions.

The highly-integrated design of the UXM 5G optimizes use of lab space and supports extended test coverage in a single unit, including the following capability:

  • 5G NR 8CC DL and 4 CC UL 2x2, with LTE 2CC
  • Wide bandwidth in each RF port
  • Multi Angle of Arrival test
  • Internal fading

Frequency extensions to high IF and mmWave are supported with the use of a common interface unit and remote radio heads (RRH).

  • Keysight E7770A Common Interface Unit
  • Keysight M1740A mmWave Transceiver for 5G

Users can validate DUT performance Over-the-Air (OTA) with chambers designed for different test cases across the device workflow.

See downloads for more details
Addable Options
(not installed)
529Frequency Range 24.25 GHz to 29.5 GHz
540Frequency Range 37 GHz to 40 GHz
543Frequency range 40 GHz - 43.5 GHz
AMGCalibration + Uncertainties + Guardbanding (Accredited)
F01FMC card (QSFP+)
FP1FPGA expansion module
PD1Protocol Processor D
R81RF up/down converter (8 out/4 in) 800 MHz aggregated NR bandwidth
R82RF up/down converter (8 out/4 in) 200 MHz aggregated NR bandwidth

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results