Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
- Like-new Condition
- Updated Firmware
- Full Calibration
- New Accessories
- Like-new Warranty
- Customization possible
Keysight E7515A-506
$ 97,883.40 Save 40% List Price $ 163,139.00
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
The UXM is a highly-integrated signaling test set created for functional and RF design validation in the 4.5G era and beyond. It provides the integrated capabilities you need to test the newest designs, delivering LTE-Advanced Pro data rates up to 1 Gbps now and handling more complex requirements later. When the team counts on you to know when a new chipset or UE will pass, count on the UXM to help you make a clear call.
Ensure LTE/LTE-Advanced Pro devices can achieve and sustain maximum data rates up to 1 Gbps DL, 100 Mbps UL
- Evaluate true CA performance with stable, bidirectional data throughput for up to 5CC1downlink and 2CC uplink, including support for FDD-TDD mixed CA, LTE-U/LAA and CSAT, and 256 QAM downlink
- Realistically test data performance and reduce bench-top complexity with built-in applications server, integrated independent fading for each carrier, and DL MIMO up to 8x4
- Find throughput faults sooner with unique receiver-test capabilities such as flexible yet easy-to-configure channel allocation and closed-loop testing
Go deeper in functional test by emulating a wide range of complex network operations
- Check LTE intra-RAT and LTE inter-RAT mobility with W-CDMA, TD-SCDMA or GSM using two independent cells (built in), or connect to another UXM or Keysight 8960 to verify multi-cell wireless handover scenarios
- Evaluate end-to-end IMS/VoLTE, WLAN calling/offload, (F)eICIC and TM9 with flexible network settings in a simple desktop setup
- Ensure your Internet of Things devices meet requirements for stability, power consumption, and interoperability: the UXM supports Cat 1, NB-IoT and CAT-M1 with connected and IDLE mode eDRX for comprehensive battery drain testing
- Quickly check LTE protocol messaging with the UXM's internal logger or thoroughly analyze time-aligned multi-format messaging with Wireshark-based logging software
Achieve greater confidence in RF performance
- Check transmitter compliance and troubleshoot problems with industry-proven X-Series measurement applications
- Reduce test time with two-phone or dual SIM dual active (DSDA) parallel RF test for 2G/3G/4G in a single test set
- Characterize receiver design performance under realistic fading and MIMO scenarios in one simple interface, and simplify your MIMO OTA antenna performance verification with support of all standard test methods
- Easily modify parameters without dropping the connection and watch for changes in RF performance
506 | Frequency range 300 MHz to 6 GHz |
BA1 | Digital baseband transceiver A |
BB1 | Digital baseband transceiver B |
RA1 | RF up-down converter A |
RB1 | RF up-down converter B |
(not installed)
FFP-001 | |
FFP-002 | |
MEUV1.050 | |
MEUV1.060 | |
MEUV1.070 | |
MEUV1.080 | |
MEUV1.090 | |
BFP-0D1 | |
BFP-0D2 | |
BFP-0D3 | |
FFP-0H1 | |
FFP-0H2 | |
FFP-0L1 | |
FFP-0M1 | |
GFP-0M1 | |
FFP-0M2 | |
GFP-0NB | |
FFP-0P1 | |
FFP-0T1 | |
BFP-0U2 | |
FFP-0W1 | |
1CM | Rackmount Flange Kit |
1FP | |
504 | Frequency range 300 MHz to 3.8 GHz |
506 | Frequency range 300 MHz to 6 GHz |
AC1 | Interconnectivity hardware kit |
AFP | |
AU1 | USB Audio Interface |
BB1 | Digital baseband transceiver B |
C01 | Channel emulator |
C02 | Enhanced downlink channel emulation |
CFP | |
D01 | Dual IP device Test |
1FP-ESL | |
FFP-ESL | |
2FP-F01 | |
3FP-F01 | |
4FP-F01 | |
EFP-FD5 | |
EFP-FDD | |
DFP-FDD | |
3FP-FDD | |
2FP-FDD | |
1FP-FDD | |
AFP-FDD | |
CFP-FDD | |
4FP-FDD | |
1FP-FES | |
L01 | Protocol logging data source |
RB1 | RF up-down converter B |
4FP-T01 | |
2FP-T01 | |
3FP-T01 | |
EFP-TD5 | |
EFP-TDD | |
DFP-TDD | |
3FP-TDD | |
2FP-TDD | |
1FP-TDD | |
CFP-TDD | |
AFP-TDD | |
4FP-TDD | |
1FP-TES |
Request a customized version of this model by requesting a Custom Quote
See downloads for more details
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.