Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E7515A-506

-E7515A-506-0

UXM Wireless Test Set / 300 MHz to 6 GHz

Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz
  • Keysight E7515A-506 300 MHz to 6 GHz

From USD*$97,883.40 Save %s%s 40% List Price 163,139.00 USD*

Request a quote

Back
Keysight E7515A-506 300 MHz to 6 GHz
Keysight Premium Used
Keysight E7515A-506
UXM Wireless Test Set / 300 MHz to 6 GHz
Configuration: BA1, BB1, RA1, RB1
Customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight E7515A-506 Data sheetKeysight E7515A-506 Configuration GuideKeysight E7515A-506 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2129547

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The UXM is a highly-integrated signaling test set created for functional and RF design validation in the 4.5G era and beyond. It provides the integrated capabilities you need to test the newest designs, delivering LTE-Advanced Pro data rates up to 1 Gbps now and handling more complex requirements later. When the team counts on you to know when a new chipset or UE will pass, count on the UXM to help you make a clear call.

Ensure LTE/LTE-Advanced Pro devices can achieve and sustain maximum data rates up to 1 Gbps DL, 100 Mbps UL

  • Evaluate true CA performance with stable, bidirectional data throughput for up to 5CC1downlink and 2CC uplink, including support for FDD-TDD mixed CA, LTE-U/LAA and CSAT, and 256 QAM downlink
  • Realistically test data performance and reduce bench-top complexity with built-in applications server, integrated independent fading for each carrier, and DL MIMO up to 8x4
  • Find throughput faults sooner with unique receiver-test capabilities such as flexible yet easy-to-configure channel allocation and closed-loop testing

Go deeper in functional test by emulating a wide range of complex network operations

  • Check LTE intra-RAT and LTE inter-RAT mobility with W-CDMA, TD-SCDMA or GSM using two independent cells (built in), or connect to another UXM or Keysight 8960 to verify multi-cell wireless handover scenarios
  • Evaluate end-to-end IMS/VoLTE, WLAN calling/offload, (F)eICIC and TM9 with flexible network settings in a simple desktop setup
  • Ensure your Internet of Things devices meet requirements for stability, power consumption, and interoperability: the UXM supports Cat 1, NB-IoT and CAT-M1 with connected and IDLE mode eDRX for comprehensive battery drain testing
  • Quickly check LTE protocol messaging with the UXM's internal logger or thoroughly analyze time-aligned multi-format messaging with Wireshark-based logging software

Achieve greater confidence in RF performance

  • Check transmitter compliance and troubleshoot problems with industry-proven X-Series measurement applications
  • Reduce test time with two-phone or dual SIM dual active (DSDA) parallel RF test for 2G/3G/4G in a single test set
  • Characterize receiver design performance under realistic fading and MIMO scenarios in one simple interface, and simplify your MIMO OTA antenna performance verification with support of all standard test methods
  • Easily modify parameters without dropping the connection and watch for changes in RF performance
See downloads for more details
Installed Options
BA1DIGITAL BASEBAND TRANSCEIVER A
BB1Digital baseband transceiver B
RA1RF up-down converter A
RB1RF up-down converter B
See downloads for more details
Addable Options
(not installed)
1CMRackmount Flange Kit
504Frequency range 300 MHz to 3.8 GHz
506FREQUENCY RANGE 300 MHZ TO 6 GHZ
AC1Interconnectivity hardware kit
AU1USB Audio Interface
BB1Digital baseband transceiver B
C01Channel emulator
C02Enhanced downlink channel emulation
D01Dual IP device Test
E7521A-1FPGSM/GPRS/EGPRS, fixed perpetual license
E7521A-1FP-ESLGSM/GPRS/EGPRS equivalent seat, fixed perpetual license
E7521A-FFP-0H1Handovers, fixed perpetual license
E7521A-FFP-0P1IP data, fixed perpetual license
E7521A-FFP-ESLIP Data and handovers ESL, fixed perpetual license
E7523A-1FPW-CDMA/HSPA+, fixed perpetual license
E7523A-1FP-ESL
E7523A-AFPHSDPA MIMO, fixed perpetual license
E7523A-BFP-0U2
E7523A-CFP
E7523A-FFP-0H1Handovers (FDD/TDD), fixed perpetual license
E7523A-FFP-0P1IP data (FDD/TDD), fixed perpetual license
E7529A-1FPTD-SCDMA/HSPA, fixed perpetual license
E7529A-1FP-ESLTD-SCDMA/HSPA equivalent seat, fixed perpetual license
E7529A-FFP-0H1Handovers, fixed perpetual license
E7529A-FFP-0P1IP data, fixed perpetual license
E7529A-FFP-ESLIP Data and handovers ESL, fixed perpetual license
E7530A-1FP-FDDFDD, fixed perpetual license
E7530A-1FP-FES
E7530A-1FP-TDDTDD, fixed perpetual license
E7530A-1FP-TES
E7530A-AFP-FDD2CC DL carrier aggregation (FDD), fixed perpetual license
E7530A-AFP-TDD2CC DL carrier aggregation (TDD), fixed perpetual license
E7530A-BFP4x2 DL MIMO (FDD/TDD), fixed perpetual license
E7530A-BFP-0D14x4 DL MIMO (FDD/TDD), fixed perpetual license
E7530A-BFP-0D28x2 DL MIMO (FDD/TDD), fixed perpetual license
E7530A-BFP-0D38x4 DL MIMO (FDD/TDD), fixed perpetual license
E7530A-CFP-FDD2CC UL carrier aggregation (FDD), fixed perpetual license
E7530A-CFP-TDD2CC UL carrier aggregation (TDD), fixed perpetual license
E7530A-DFP-FDD3CC DL carrier aggregation (FDD), fixed perpetual license
E7530A-DFP-TDD3CC DL carrier aggregation (TDD), fixed perpetual license
E7530A-EFP-FD55CC DL carrier aggregation (FDD), fixed perpetual license
E7530A-EFP-FDD4CC DL carrier aggregation (FDD), fixed perpetual license
E7530A-EFP-TD55CC DL carrier aggregation (TDD), fixed perpetual license
E7530A-EFP-TDD4CC DL carrier aggregation (TDD), fixed perpetual license
E7530A-FFP-001(F)eICIC (FDD/TDD), fixed perpetual license
E7530A-FFP-002eDRX (FDD/TDD), fixed perpetual license
E7530A-FFP-0H1Handovers (FDD/TDD), fixed perpetual license
E7530A-FFP-0H2Enhanced handovers (FDD/TDD), fixed perpetual license
E7530A-FFP-0L1LTE-U/LAA (FDD/TDD), fixed perpetual license
E7530A-FFP-0M1UL 64 QAM (FDD/TDD), fixed perpetual license
E7530A-FFP-0M2DL 256 QAM (FDD/TDD), fixed perpetual license
E7530A-FFP-0P1IP data (FDD/TDD), fixed perpetual license
E7530A-FFP-0T1TM9 (FDD/TDD), fixed perpetual license
E7530A-FFP-0W1WLAN calling/offload (FDD/TDD), fixed perpetual license
E7530A-GFP-0M1eMTC CAT-M1, fixed perpetual license
E7530A-GFP-0NBNB-IoT fixed perpetual license
E7535A-1FPLTE FDD/TDD TA Suite, fixed perpetual license
E7535A-MEUV1.050
E7535A-MEUV1.060
E7535A-MEUV1.070
E7535A-MEUV1.080
E7535A-MEUV1.090
E7623A-1FPWCDMA/HSPA+ version A.01, fixed perpetual license
E7623A-1FP-ESL
E7630A-1FP-FDDFDD version A.01 (LTE rel 8), fixed perpetual license
E7630A-1FP-FES
E7630A-1FP-TDDTDD version A.01 (LTE rel 8), fixed perpetual license
E7630A-1FP-TES
E7630A-2FP-F01FDD version A.01 to A.02 upgrade, fixed perpetual license
E7630A-2FP-FDDFDD version A.02, fixed perpetual license
E7630A-2FP-T01TDD version A.01 to A.02 upgrade, fixed perpetual license
E7630A-2FP-TDDTDD version A.02, fixed perpetual license
E7630A-3FP-F01FDD version A.01 to A.03 upgrade, fixed perpetual license
E7630A-3FP-FDDFDD version A.03, fixed perpetual license
E7630A-3FP-T01TDD version A.01 to A.03 upgrade, fixed perpetual license
E7630A-3FP-TDDTDD version A.03, fixed perpetual license
E7630A-4FP-F01FDD version A.01 to A.04 upgrade, fixed perpetual license
E7630A-4FP-FDDFDD version A.04, fixed perpetual license
E7630A-4FP-T01TDD version A.01 to A.04 upgrade, fixed perpetual license
E7630A-4FP-TDDTDD version A.04, fixed perpetual license
L01Protocol logging data source
RB1RF up-down converter B

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results