Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E7515A-504

-E7515A-504-0

UXM Wireless Test Set / 300 MHz to 3.8 GHz

Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz
  • Keysight E7515A-504 300 MHz to 3.8 GHz

Discount from* 40 % New Price 138,171.00 USD*

Need a Quote? Request Quote
Shipping:Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

Ensure LTE/LTE-Advanced Pro devices can achieve and sustain maximum data rates up to 1 Gbps DL, 100 Mbps UL

  • Evaluate true CA performance with stable, bidirectional data throughput for up to 5CC1downlink and 2CC uplink, including support for FDD-TDD mixed CA, LTE-U/LAA and CSAT, and 256 QAM downlink
  • Realistically test data performance and reduce bench-top complexity with built-in applications server, integrated independent fading for each carrier, and DL MIMO up to 8x4
  • Find throughput faults sooner with unique receiver-test capabilities such as flexible yet easy-to-configure channel allocation and closed-loop testing

Go deeper in functional test by emulating a wide range of complex network operations

  • Check LTE intra-RAT and LTE inter-RAT mobility with W-CDMA, TD-SCDMA or GSM using two independent cells (built in), or connect to another UXM or Keysight 8960 to verify multi-cell wireless handover scenarios
  • Evaluate end-to-end IMS/VoLTE, WLAN calling/offload, (F)eICIC and TM9 with flexible network settings in a simple desktop setup
  • Ensure your Internet of Things devices meet requirements for stability, power consumption, and interoperability: the UXM supports Cat 1, NB-IoT and CAT-M1 with connected and IDLE mode eDRX for comprehensive battery drain testing
  • Quickly check LTE protocol messaging with the UXM's internal logger or thoroughly analyze time-aligned multi-format messaging with Wireshark-based logging software

Achieve greater confidence in RF performance

  • Check transmitter compliance and troubleshoot problems with industry-proven X-Series measurement applications
  • Reduce test time with two-phone or dual SIM dual active (DSDA) parallel RF test for 2G/3G/4G in a single test set
  • Characterize receiver design performance under realistic fading and MIMO scenarios in one simple interface, and simplify your MIMO OTA antenna performance verification with support of all standard test methods
  • Easily modify parameters without dropping the connection and watch for changes in RF performance

The UXM is a highly-integrated signaling test set created for functional and RF design validation in the 4.5G era and beyond. It provides the integrated capabilities you need to test the newest designs, delivering LTE-Advanced Pro data rates up to 1 Gbps now and handling more complex requirements later. When the team counts on you to know when a new chipset or UE will pass, count on the UXM to help you make a clear call.




Key Documents

Configuration & Options
Installed Options
Frequency range 300 MHz to 3.8 GHzCore
504
Frequency range 300 MHz to 3.8 GHz
Installed
BA1
Digital baseband transceiver A
Installed
BB1
Digital baseband transceiver B
Installed
RA1
RF up-down converter A
Installed
RB1
RF up-down converter B
Installed
S01
Internal applications server
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
1CM   From USD* 56.11
Rackmount Flange Kit
Add
504   From USD* 26,128.80
Frequency range 300 MHz to 3.8 GHz
Add
506   From USD* 32,661.00
Frequency range 300 MHz to 6 GHz
Add
AC1   From USD* 983.40
Interconnectivity hardware kit
Add
C01   From USD* 29,394.60
Channel emulator
Add
C02   From USD* 19,596.60
Enhanced downlink channel emulation
Add
D01   From USD* 3,927.00
Dual IP device Test
Add
E7521A-1FP   From USD* 9,405.00
GSM/GPRS/EGPRS, fixed perpetual license
Add
E7521A-1FP-ESL   From USD* 1,800.00
GSM/GPRS/EGPRS equivalent seat, fixed perpetual license
Add
E7521A-FFP-0H1   From USD* 3,135.00
Handovers, fixed perpetual license
Add
E7521A-FFP-0P1   From USD* 6,270.00
IP data, fixed perpetual license
Add
E7521A-FFP-ESL   From USD* 1,800.00
IP Data and handovers ESL, fixed perpetual license
Add
E7523A-1FP   From USD* 12,540.00
W-CDMA/HSPA+, fixed perpetual license
Add
E7523A-1FP-ESL   From USD* 0.00
Add
E7523A-AFP   From USD* 3,135.00
HSDPA MIMO, fixed perpetual license
Add
E7523A-BFP-0U2   From USD* 0.00
Add
E7523A-CFP   From USD* 0.00
Add
E7523A-FFP-0H1   From USD* 3,135.00
Handovers (FDD/TDD), fixed perpetual license
Add
E7523A-FFP-0P1   From USD* 9,405.00
IP data (FDD/TDD), fixed perpetual license
Add
E7529A-1FP   From USD* 15,675.00
TD-SCDMA/HSPA, fixed perpetual license
Add
E7529A-1FP-ESL   From USD* 3,000.00
TD-SCDMA/HSPA equivalent seat, fixed perpetual license
Add
E7529A-FFP-0H1   From USD* 3,135.00
Handovers, fixed perpetual license
Add
E7529A-FFP-0P1   From USD* 9,405.00
IP data, fixed perpetual license
Add
E7529A-FFP-ESL   From USD* 2,400.00
IP Data and handovers ESL, fixed perpetual license
Add
E7530A-1FP-FDD   From USD* 15,675.00
FDD, fixed perpetual license
Add
E7530A-1FP-FES   From USD* 0.00
Add
E7530A-1FP-TDD   From USD* 15,675.00
TDD, fixed perpetual license
Add
E7530A-1FP-TES   From USD* 0.00
Add
E7530A-AFP-FDD   From USD* 15,675.00
2CC DL carrier aggregation (FDD), fixed perpetual license
Add
E7530A-AFP-TDD   From USD* 15,675.00
2CC DL carrier aggregation (TDD), fixed perpetual license
Add
E7530A-BFP   From USD* 6,270.00
4x2 DL MIMO (FDD/TDD), fixed perpetual license
Add
E7530A-BFP-0D1   From USD* 15,675.00
4x4 DL MIMO (FDD/TDD), fixed perpetual license
Add
E7530A-BFP-0D2   From USD* 3,135.00
8x2 DL MIMO (FDD/TDD), fixed perpetual license
Add
E7530A-BFP-0D3   From USD* 6,270.00
8x4 DL MIMO (FDD/TDD), fixed perpetual license
Add
E7530A-CFP-FDD   From USD* 9,405.00
2CC UL carrier aggregation (FDD), fixed perpetual license
Add
E7530A-CFP-TDD   From USD* 9,405.00
2CC UL carrier aggregation (TDD), fixed perpetual license
Add
E7530A-DFP-FDD   From USD* 15,675.00
3CC DL carrier aggregation (FDD), fixed perpetual license
Add
E7530A-DFP-TDD   From USD* 15,675.00
3CC DL carrier aggregation (TDD), fixed perpetual license
Add
E7530A-EFP-FD5   From USD* 15,675.00
5CC DL carrier aggregation (FDD), fixed perpetual license
Add
E7530A-EFP-FDD   From USD* 15,675.00
4CC DL carrier aggregation (FDD), fixed perpetual license
Add
E7530A-EFP-TD5   From USD* 15,675.00
5CC DL carrier aggregation (TDD), fixed perpetual license
Add
E7530A-EFP-TDD   From USD* 15,675.00
4CC DL carrier aggregation (TDD), fixed perpetual license
Add
E7530A-FFP-001   From USD* 3,135.00
(F)eICIC (FDD/TDD), fixed perpetual license
Add
E7530A-FFP-002   From USD* 3,135.00
eDRX (FDD/TDD), fixed perpetual license
Add
E7530A-FFP-0H1   From USD* 6,270.00
Handovers (FDD/TDD), fixed perpetual license
Add
E7530A-FFP-0H2   From USD* 2,194.80
Enhanced handovers (FDD/TDD), fixed perpetual license
Add
E7530A-FFP-0L1   From USD* 5,016.00
LTE-U/LAA (FDD/TDD), fixed perpetual license
Add
E7530A-FFP-0M1   From USD* 3,135.00
UL 64 QAM (FDD/TDD), fixed perpetual license
Add
E7530A-FFP-0M2   From USD* 6,270.00
DL 256 QAM (FDD/TDD), fixed perpetual license
Add
E7530A-FFP-0P1   From USD* 12,540.00
IP data (FDD/TDD), fixed perpetual license
Add
E7530A-FFP-0T1   From USD* 3,135.00
TM9 (FDD/TDD), fixed perpetual license
Add
E7530A-FFP-0W1   From USD* 10,659.00
WLAN calling/offload (FDD/TDD), fixed perpetual license
Add
E7530A-GFP-0M1   From USD* 15,675.00
eMTC CAT-M1, fixed perpetual license
Add
E7530A-GFP-0NB   From USD* 15,675.00
NB-IoT fixed perpetual license
Add
E7535A-1FP   From USD* 25,080.00
LTE FDD/TDD TA Suite, fixed perpetual license
Add
E7535A-MEUV1.050   From USD* 0.00
Add
E7535A-MEUV1.060   From USD* 0.00
Add
E7535A-MEUV1.070   From USD* 0.00
Add
E7535A-MEUV1.080   From USD* 0.00
Add
E7535A-MEUV1.090   From USD* 0.00
Add
E7623A-1FP   From USD* 27,600.00
WCDMA/HSPA+ version A.01, fixed perpetual license
Add
E7623A-1FP-ESL   From USD* 0.00
Add
E7630A-1FP-FDD   From USD* 30,000.00
FDD version A.01 (LTE rel 8), fixed perpetual license
Add
E7630A-1FP-FES   From USD* 0.00
Add
E7630A-1FP-TDD   From USD* 30,000.00
TDD version A.01 (LTE rel 8), fixed perpetual license
Add
E7630A-1FP-TES   From USD* 0.00
Add
E7630A-2FP-F01   From USD* 37,200.00
FDD version A.01 to A.02 upgrade, fixed perpetual license
Add
E7630A-2FP-FDD   From USD* 67,200.00
FDD version A.02, fixed perpetual license
Add
E7630A-2FP-T01   From USD* 12,000.00
TDD version A.01 to A.02 upgrade, fixed perpetual license
Add
E7630A-2FP-TDD   From USD* 42,000.00
TDD version A.02, fixed perpetual license
Add
E7630A-3FP-F01   From USD* 60,000.00
FDD version A.01 to A.03 upgrade, fixed perpetual license
Add
E7630A-3FP-FDD   From USD* 90,000.00
FDD version A.03, fixed perpetual license
Add
E7630A-3FP-T01   From USD* 45,000.00
TDD version A.01 to A.03 upgrade, fixed perpetual license
Add
E7630A-3FP-TDD   From USD* 75,000.00
TDD version A.03, fixed perpetual license
Add
E7630A-4FP-F01   From USD* 81,000.00
FDD version A.01 to A.04 upgrade, fixed perpetual license
Add
E7630A-4FP-FDD   From USD* 111,000.00
FDD version A.04, fixed perpetual license
Add
E7630A-4FP-T01   From USD* 81,000.00
TDD version A.01 to A.04 upgrade, fixed perpetual license
Add
E7630A-4FP-TDD   From USD* 111,000.00
TDD version A.04, fixed perpetual license
Add
L01   From USD* 3,240.00
Protocol logging data source
Add
S01   From USD* 4,516.20
Internal applications server
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results