Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E6640A

-E6640A-0

EXM Wireless Test Set

Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set

Discount from* 25 % New Price 45,269.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

The Keysight E6640A EXM wireless test set uses Keysight’s industry-proven platform for multi-device and multi-format non-signaling manufacturing test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and speed up time-to-market.

Keysight’s EXM wireless test set uses integrated 5G NR waveform and measurement software to verify RF performance of mobile devices. Its scalable architecture enables users to stay up to date with the latest cellular and WLAN chipset standards. The EXM delivers the speed, accuracy and port density required to quickly ramp up and optimize full-volume manufacturing.

Optimize multi-device testing

  • Up to four TRX channels per EXM, with up to 6 GHz bandwidth on each TRX
  • Two full-duplex and two half-duplex or four full-duplex ports per TRX
  • Customizable to connect up to 32 DUTs with multi-port adapter (MPA) technology
  • Independent source and analyzer on each TRX allows efficient use of test resources
  • Automate with Keysight Test Automation on PathWave

Test multi-format devices

  • Cellular: 5G, LTE/LTE-Advanced FDD, LTE/LTE-Advanced TDD, HSPA+, W-CDMA, 1xEV-DO, cdma2000®, GSM/EDGE-Evo, TD-SCDMA, DECT and PHS
  • Connectivity: 802.11a/b/g/n/j/p/ac/af/ah/ax, WLAN MIMO 2x2/3x3/4x4, Bluetooth® 5.0, multi-satellite GNSS, FM, Zigbee, Z-Wave, and digital video

Maximize throughput and yield

  • Execute tests quickly by capturing multiple-format cellular and WLAN measurements via advanced sequencing and single-acquisition multiple measurements (SAMM)
  • Reduce time and cost with chipset-specific calibration and verification routines
  • Leverage local application engineers’ expertise to optimize the EXM for your needs

 

Efficiently verify chipset RF performance

  • Reduce cost of capital equipment and testing of chipsets
  • Test 5G confidently with a solution approved by Qualcomm in QDART
  • Be ready for future technology requirements: the EXM supports 5G, LTE-A CA, 802.11ax, up to 4x4 true-MIMO, and more
  • Accelerate your chipset to manufacturing with greater readiness and faster ramp-up and access to EXM-specific technical support from Keysight’s domain specialists

Create flexible systems for high-volume manufacturing of wireless devices

  • Easily keep pace with your production capability and capacity needs with the EXM's flexible architecture providing simultaneous testing of 1 to 4 mobile devices
  • Achieve the highest throughput currently possible with the EXM’s raw hardware speed and fast sequencing
  • Increase first-pass yield with superior signal purity and excellent measurement accuracy
  • Design and validate 802.11ax and 802.11ac 2x2/3x3/4x4 True-MIMO devices
  • Enable simultaneous test for MIMO antennas with multiple TRXs (2x2, 3x3, 4x4)

Confidently verify 802.11ac/ax MIMO design implementation and efficiently test in production on a single platform

  • Design and validate 802.11x and 802.11ac 2x2/3x3/4x4 true-MIMO devices
  • Enable simultaneous test for MIMO antennas with multiple TRXs (2x2, 3x3, 4x4) supporting 160 MHz bandwidth
  • Reduce cost of test in manufacturing with a switched-MIMO solution



Key Documents

Configuration & Options
Installed Options
506
Frequency range, 380 MHz to 6 GHz
Installed
B1X
160 MHz bandwidth
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
001   From USD* 4,563.45
TRX1 transceiver hardware
Add
002   From USD* 0.00
TRX2 transceiver hardware
Add
003   From USD* 0.00
TRX3 transceiver hardware
Add
004   From USD* 0.00
TRX4 transceiver hardware
Add
221   From USD* 657.00
Waveform license 5-pack1
Add
222   From USD* 657.00
Waveform license 5-pack2
Add
223   From USD* 657.00
Waveform license 5-pack3
Add
224   From USD* 657.00
Waveform license 5-pack4
Add
225   From USD* 657.00
Waveform license 5-pack5
Add
226   From USD* 657.00
Waveform license 5-pack6
Add
227   From USD* 657.00
Waveform license 5-pack7
Add
228   From USD* 657.00
Waveform license 5-pack8
Add
229   From USD* 657.00
Waveform license 5-pack9
Add
250   From USD* 0.00
Waveform license 50-pack1
Add
251   From USD* 0.00
Waveform license 50-pack2
Add
252   From USD* 0.00
Waveform license 50-pack3
Add
253   From USD* 3,461.40
Waveform license 50-pack4
Add
254   From USD* 3,461.40
Waveform license 50-pack5
Add
255   From USD* 3,461.40
Waveform license 50-pack6
Add
256   From USD* 3,461.40
Waveform license 50-pack7
Add
257   From USD* 3,461.40
Waveform license 50-pack8
Add
258   From USD* 3,461.40
Waveform license 50-pack9
Add
259   From USD* 3,461.40
Waveform license 50-pack10
Add
4FD   From USD* 0.00
Selects TRX configuration for 4FD
Add
504   From USD* 12,865.95
Frequency range, 380 MHz to 3.8 GHz
Add
506   From USD* 14,704.20
Frequency range, 380 MHz to 6 GHz
Add
5B0   From USD* 16,327.80
Frequency range, 380 MHz to 6 GHz with 5G NR bands
Add
5B1   From USD* 2,916.00
Frequency range, 24.25 to 29.5 GHz
Add
5B5   From USD* 2,916.00
Frequency range, 37 to 40 GHz
Add
5B6   From USD* 2,916.00
Frequency range, 40 to 43.5 GHz
Add
5FM   From USD* 0.00
Add
5WC   From USD* 11,447.10
Frequency ranges, 1.1 to 1.8 GHz, 2.3 to 2.6 GHz and 4.8 to 6 GHz
Add
B1X   From USD* 4,919.40
160 MHz bandwidth
Add
B85   From USD* 2,345.40
80 MHz bandwidth
Add
E6640A-BTS   From USD* 0.00
Add
E6640A-DTM   From USD* 0.00
Add
E6640A-M22   From USD* 0.00
Add
E6640A-M33   From USD* 0.00
Add
E6640A-M44   From USD* 0.00
Add
E6640A-MTS   From USD* 0.00
Add
E6640A-XFP   From USD* 0.00
Add
E6640A-Y96   From USD* 0.00
Install WLAN 802.11ax Multi-User MIMO and OFDMA measurement and waveform application, fixed perpetual license
Add
N7699A-D24   From USD* 0.00
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results