Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E6640A

-E6640A-0

EXM Wireless Test Set

Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set

Discount from* 25 % New Price 48,206.00 USD*

Need a Quote? Request Quote
Shipping:Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

Optimize multi-device testing

  • Up to four TRX channels per EXM, with up to 6 GHz bandwidth on each TRX
  • Two full-duplex and two half-duplex or four full-duplex ports per TRX
  • Customizable to connect up to 32 DUTs with multi-port adapter (MPA) technology
  • Independent source and analyzer on each TRX allows efficient use of test resources
  • Automate with Keysight Test Automation on PathWave

Test multi-format devices

  • Cellular: 5G, LTE/LTE-Advanced FDD, LTE/LTE-Advanced TDD, HSPA+, W-CDMA, 1xEV-DO, cdma2000®, GSM/EDGE-Evo, TD-SCDMA, DECT and PHS
  • Connectivity: 802.11a/b/g/n/j/p/ac/af/ah/ax, WLAN MIMO 2x2/3x3/4x4, Bluetooth® 5.0, multi-satellite GNSS, FM, Zigbee, Z-Wave, and digital video

Maximize throughput and yield

  • Execute tests quickly by capturing multiple-format cellular and WLAN measurements via advanced sequencing and single-acquisition multiple measurements (SAMM)
  • Reduce time and cost with chipset-specific calibration and verification routines
  • Leverage local application engineers’ expertise to optimize the EXM for your needs

The Keysight E6640A EXM wireless test set uses Keysight’s industry-proven platform for multi-device and multi-format non-signaling manufacturing test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and speed up time-to-market.

Keysight’s EXM wireless test set uses integrated 5G NR waveform and measurement software to verify RF performance of mobile devices. Its scalable architecture enables users to stay up to date with the latest cellular and WLAN chipset standards. The EXM delivers the speed, accuracy and port density required to quickly ramp up and optimize full-volume manufacturing.

Efficiently verify chipset RF performance

  • Reduce cost of capital equipment and testing of chipsets
  • Test 5G confidently with a solution approved by Qualcomm in QDART
  • Be ready for future technology requirements: the EXM supports 5G, LTE-A CA, 802.11ax, up to 4x4 true-MIMO, and more
  • Accelerate your chipset to manufacturing with greater readiness and faster ramp-up and access to EXM-specific technical support from Keysight’s domain specialists

Create flexible systems for high-volume manufacturing of wireless devices

  • Easily keep pace with your production capability and capacity needs with the EXM's flexible architecture providing simultaneous testing of 1 to 4 mobile devices
  • Achieve the highest throughput currently possible with the EXM’s raw hardware speed and fast sequencing
  • Increase first-pass yield with superior signal purity and excellent measurement accuracy
  • Design and validate 802.11ax and 802.11ac 2x2/3x3/4x4 True-MIMO devices
  • Enable simultaneous test for MIMO antennas with multiple TRXs (2x2, 3x3, 4x4)

Confidently verify 802.11ac/ax MIMO design implementation and efficiently test in production on a single platform

  • Design and validate 802.11x and 802.11ac 2x2/3x3/4x4 true-MIMO devices
  • Enable simultaneous test for MIMO antennas with multiple TRXs (2x2, 3x3, 4x4) supporting 160 MHz bandwidth
  • Reduce cost of test in manufacturing with a switched-MIMO solution



Key Documents

Configuration & Options
Installed Options
4FD
Selects TRX configuration for 4FD
Installed
5B0
Frequency range, 380 MHz to 6 GHz with 5G NR bands
Installed
B1X
160 MHz bandwidth
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
001   From USD* 4,401.45
TRX1 transceiver hardware
Add
002   From USD* 0.00
TRX2 transceiver hardware
Add
003   From USD* 0.00
TRX3 transceiver hardware
Add
004   From USD* 0.00
TRX4 transceiver hardware
Add
221   From USD* 657.00
Waveform license 5-pack1
Add
222   From USD* 657.00
Waveform license 5-pack2
Add
223   From USD* 657.00
Waveform license 5-pack3
Add
224   From USD* 657.00
Waveform license 5-pack4
Add
225   From USD* 657.00
Waveform license 5-pack5
Add
226   From USD* 657.00
Waveform license 5-pack6
Add
227   From USD* 657.00
Waveform license 5-pack7
Add
228   From USD* 657.00
Waveform license 5-pack8
Add
229   From USD* 657.00
Waveform license 5-pack9
Add
250   From USD* 0.00
Waveform license 50-pack1
Add
251   From USD* 0.00
Waveform license 50-pack2
Add
252   From USD* 0.00
Waveform license 50-pack3
Add
253   From USD* 3,461.40
Waveform license 50-pack4
Add
254   From USD* 3,461.40
Waveform license 50-pack5
Add
255   From USD* 3,461.40
Waveform license 50-pack6
Add
256   From USD* 3,461.40
Waveform license 50-pack7
Add
257   From USD* 3,461.40
Waveform license 50-pack8
Add
258   From USD* 3,461.40
Waveform license 50-pack9
Add
259   From USD* 3,461.40
Waveform license 50-pack10
Add
504   From USD* 12,865.95
Frequency range, 380 MHz to 3.8 GHz
Add
506   From USD* 14,704.20
Frequency range, 380 MHz to 6 GHz
Add
5B0   From USD* 16,259.85
Frequency range, 380 MHz to 6 GHz with 5G NR bands
Add
5B1   From USD* 2,906.55
Add
5B5   From USD* 2,906.55
Add
5B6   From USD* 2,906.55
Add
5WC   From USD* 11,447.10
Frequency ranges, 1.1 to 1.8 GHz, 2.3 to 2.6 GHz and 4.8 to 6 GHz
Add
B1X   From USD* 4,899.15
160 MHz bandwidth
Add
B85   From USD* 2,345.40
80 MHz bandwidth
Add
E6640A-BTS   From USD* 0.00
Add
E6640A-DTM   From USD* 0.00
Add
E6640A-M22   From USD* 0.00
Add
E6640A-M33   From USD* 0.00
Add
E6640A-M44   From USD* 0.00
Add
E6640A-MTS   From USD* 0.00
Add
E6640A-XFP   From USD* 0.00
Add
E6640A-Y96   From USD* 0.00
Install WLAN 802.11ax Multi-User MIMO and OFDMA measurement and waveform application, fixed perpetual license
Add
V9073EM0E   From USD* 0.00
Add
V9080EM0E   From USD* 0.00
Add
Y9077EM0E   From USD* 0.00
Add
Y9081EM0E   From USD* 0.00
Add
Y9077EM1E   From USD* 0.00
Add
MFP   From USD* 3,300.00
Add
V9071EMOE   From USD* 0.00
Add
V9077EMOE   From USD* 0.00
Add
V9081EMOE   From USD* 0.00
Add
N7600B-9FP   From USD* 0.00
Connect to M9381A and M942xA, fixed perpetual license
Add
N7600B-EFP   From USD* 3,977.55
Basic W-CDMA / HSPA R7, fixed perpetual license
Add
N7600B-FFP   From USD* 970.20
Basic W-CDMA / HSPA+ R8, fixed perpetual license
Add
N7600B-QFP   From USD* 2,907.00
Advanced W-CDMA / HSPA+ R11, fixed perpetual license
Add
N7601B-9FP   From USD* 0.00
Connect to M9381A, fixed perpetual license
Add
N7601B-EFP   From USD* 2,501.10
Basic cdma2000, fixed perpetual license
Add
N7601B-FFP   From USD* 2,501.10
Basic 1xEV-DO, fixed perpetual license
Add
N7601B-QFP   From USD* 2,347.20
Advanced cdma2000, fixed perpetual license
Add
N7601B-RFP   From USD* 2,347.20
Advanced 1xEV-DO, fixed perpetual license
Add
N7602B-9FP   From USD* 0.00
Connect to M9381A and M942xA, fixed perpetual license
Add
N7602B-EFP   From USD* 3,212.55
Basic GSM/EDGE, fixed perpetual license
Add
N7602B-FFP   From USD* 783.45
Basic EDGE Evo, fixed perpetual license
Add
N7602B-QFP   From USD* 2,347.20
Advanced GSM/EDGE/Evo, fixed perpetual license
Add
N7606B-9FP   From USD* 0.00
Connect to M9381A, fixed perpetual license
Add
N7606B-QFP   From USD* 1,072.80
Advanced Bluetooth V 1.1, fixed perpetual license
Add
N7606B-RFP   From USD* 2,970.00
Advanced Bluetooth BR+EDR, fixed perpetual license
Add
N7606B-SFP   From USD* 2,378.25
Advanced Bluetooth Low Energy 4.0, fixed perpetual license
Add
N7609B-9FP   From USD* 0.00
Connect to M9381A, fixed perpetual license
Add
N7609B-EFP   From USD* 2,337.75
Basic single and multi-satellite waveforms, fixed perpetual license
Add
N7611B-9FP   From USD* 0.00
Connect to M9381A, fixed perpetual license
Add
N7611B-QFP   From USD* 3,575.25
Advanced FM stereo/RDS, fixed perpetual license
Add
N7611B-RFP   From USD* 3,575.25
Advanced DAB/DAB+/DMB, fixed perpetual license
Add
N7611B-SFP   From USD* 1,492.20
ETI support for DAB/DMB, fixed perpetual license
Add
N7612B-9FP   From USD* 0.00
Connect to M9381A and M942xA, fixed perpetual license
Add
N7612B-EFP   From USD* 3,992.40
Basic TD-SCDMA/HSPA, fixed perpetual license
Add
N7612B-QFP   From USD* 2,347.20
Advanced TD-SCDMA/HSPA, fixed perpetual license
Add
N7615B-9FP   From USD* 0.00
Connect to M9381A, fixed perpetual license
Add
N7615B-EFP   From USD* 3,059.10
Basic Mobile WiMAX, fixed perpetual license
Add
N7615B-QFP   From USD* 2,235.60
Advanced Mobile WiMAX, fixed perpetual license
Add
N7615B-RFP   From USD* 145.80
Advanced Mobile WiMAX 802.16 Updates, fixed perpetual license
Add
N7617B-9FP   From USD* 0.00
Connect to M9381A and M942xA, fixed perpetual license
Add
N7617B-EFP   From USD* 1,300.05
Basic 802.11a/b/g/j/p WLAN, fixed perpetual license
Add
N7617B-FFP   From USD* 2,265.30
Basic 802.11a/b/g/j/p/n WLAN, fixed perpetual license
Add
N7617B-GFP   From USD* 2,454.30
Basic 802.11ac WLAN, fixed perpetual license
Add
N7617B-HFP   From USD* 145.35
Update to 802.11a/b/g/j/p and 802.11n, fixed perpetual license
Add
N7617B-QFP   From USD* 1,027.80
Advanced 802.11a/b/g/j/p WLAN, fixed perpetual license
Add
N7617B-RFP   From USD* 1,940.40
Advanced 802.11a/b/g/j/p/n WLAN, fixed perpetual license
Add
N7617B-SFP   From USD* 145.35
Update to 802.11n WLAN, fixed perpetual license
Add
N7617B-TFP   From USD* 1,940.40
Advanced 802.11ac WLAN, fixed perpetual license
Add
N7623B-9FP   From USD* 0.00
Connect to M9381A, fixed perpetual license
Add
N7623B-MFP   From USD* 1,492.20
Advanced ISDB-Tmm, ISDB-T enhancement, fixed perpetual license
Add
N7623B-NFP   From USD* 3,215.70
Advanced ATSC-M/H, fixed perpetual license
Add
N7623B-PFP   From USD* 746.10
Advanced BER tools, fixed perpetual license
Add
N7623B-QFP   From USD* 3,215.70
Advanced DVB-T/H/C/J.83 Annex A/C, fixed perpetual license
Add
N7623B-RFP   From USD* 3,215.70
Advanced ISDB-T, fixed perpetual license
Add
N7623B-SFP   From USD* 3,215.70
Advanced DTMB, fixed perpetual license
Add
N7623B-UFP   From USD* 3,215.70
Advanced ATSC, fixed perpetual license
Add
N7623B-VFP   From USD* 3,215.70
Advanced DVB-S, fixed perpetual license
Add
N7623B-WFP   From USD* 3,215.70
Advanced DVB-S2, fixed perpetual license
Add
N7623B-XFP   From USD* 3,215.70
Advanced J.83 Annex B, DOCSIS DS, fixed perpetual license
Add
N7623B-YFP   From USD* 3,215.70
Advanced CMMB, fixed perpetual license
Add
N7623B-ZFP   From USD* 3,215.70
Advanced DVB-T2, fixed perpetual license
Add
N7624B-9FP   From USD* 0.00
Connect to M9381A and M942xA, fixed perpetual license
Add
N7624B-HFP   From USD* 3,780.90
Basic LTE FDD, fixed perpetual license
Add
N7624B-JFP   From USD* 1,844.55
Basic LTE-Advanced FDD, fixed perpetual license
Add
N7624B-SFP   From USD* 2,763.90
Advanced LTE FDD, fixed perpetual license
Add
N7625B-9FP   From USD* 0.00
Connect to M9381A and M942xA, fixed perpetual license
Add
N7625B-EFP   From USD* 3,780.90
Basic LTE TDD, fixed perpetual license
Add
N7625B-JFP   From USD* 1,844.55
Basic LTE-Advanced TDD, fixed perpetual license
Add
N7625B-QFP   From USD* 2,763.90
Advanced LTE TDD, fixed perpetual license
Add
N7699A-D24   From USD* 0.00
Add
V9063B-2FP   From USD* 2,483.10
Analog demodulation measurement application, fixed perpetual license
Add
V9064B-1FP   From USD* 4,661.10
Vector signal analysis application, VXA, fixed perpetual license
Add
V9064B-2FP   From USD* 3,755.25
Flexible digital modulation analysis measurement application, fixed perpetual license
Add
V9065B-1FP   From USD* 6,237.00
Sequence analyzer for BTS application, fixed perpetual license
Add
V9065B-3FP   From USD* 2,970.00
Sequence Analyzer, IEEE 802.15.4 for ZigBee, fixed perpetual license
Add
V9065B-4FP   From USD* 2,970.00
Sequence Analyzer, ITU G.9959 for Z-Wave, fixed perpetual license
Add
V9065B-LFP   From USD* 2,475.00
Bluetooth Low Energy signaling application, fixed perpetual license
Add
V9065B-NFP   From USD* 0.00
Add
V9065B-QFP   From USD* 2,475.00
WLAN 802.11ac signaling application, fixed perpetual license
Add
V9065B-SFP   From USD* 4,455.00
Switched MIMO capability, fixed perpetual license
Add
V9071B-2FP   From USD* 3,975.30
GSM/EDGE measurement application, fixed perpetual license
Add
V9071B-3FP   From USD* 3,666.15
EDGE Evo measurement application, fixed perpetual license, requires 2FP or 2TP
Add
V9072B-2FP   From USD* 4,832.10
CDMA2000 measurement application, fixed perpetual license
Add
V9073B-1FP   From USD* 6,124.05
W-CDMA measurement application, fixed perpetual license
Add
V9073B-2FP   From USD* 4,717.35
HSDPA/HSUPA measurement application, fixed perpetual license
Add
V9073B-3FP   From USD* 1,597.50
HSPA+ measurement application, fixed perpetual license
Add
V9075B-2FP   From USD* 8,274.60
Mobile WiMAX measurement application, fixed perpetual license
Add
V9076B-1FP   From USD* 6,609.15
1xEV-DO measurement application, fixed perpetual license
Add
V9077B-2FP   From USD* 5,935.50
WLAN 802.11 a/b/g measurement application, fixed perpetual license
Add
V9077B-3FP   From USD* 3,416.85
WLAN 802.11 n measurement application, fixed perpetual license
Add
V9077B-4FP   From USD* 3,415.50
WLAN 802.11 ac measurement application, fixed perpetual license
Add
V9077B-6FP   From USD* 4,083.75
WLAN 802.11 ah measurement application, fixed perpetual license
Add
V9077B-7FP   From USD* 4,083.75
WLAN 802.11 af measurement application, fixed perpetual license
Add
V9077B-AFP   From USD* 0.00
Add
V9077B-HFP   From USD* 1,039.50
1024 QAM measurements, fixed perpetual license
Add
V9077B-KFP   From USD* 2,227.50
WLAN Combined Stream MIMO measurements, fixed perpetual license
Add
V9077B-TFP   From USD* 6,750.00
True MIMO for WLAN measurement application, fixed perpetual license
Add
V9077B-VFP   From USD* 1,039.50
80 + 80 measurement, fixed perpetual license
Add
V9077B-WFP   From USD* 3,044.25
WLAN 802.11 ac Wave 2 measurement application, fixed perpetual license
Add
V9079B-1FP   From USD* 5,792.40
TD-SCDMA measurement application, fixed perpetual license
Add
V9079B-2FP   From USD* 2,483.10
TD-HSPA measurement application, fixed perpetual license, requires 1FP or 1TP
Add
V9080B-1FP   From USD* 9,968.85
LTE FDD measurement application, fixed perpetual license
Add
V9080B-2FP   From USD* 3,341.25
LTE-Advanced FDD measurement application, fixed perpetual license
Add
V9080B-3FP   From USD* 2,475.00
NB-IoT and eMTC measurement application, fixed perpetual license
Add
V9080B-BFP   From USD* 0.00
Add
V9081B-2FP   From USD* 4,601.70
Bluetooth measurement application, fixed perpetual license
Add
V9081B-3FP   From USD* 1,485.00
BT5.0 measurement support, fixed perpetual license
Add
V9081B-BFP   From USD* 0.00
Add
V9082B-1FP   From USD* 9,968.85
LTE TDD measurement application, fixed perpetual license
Add
V9082B-2FP   From USD* 3,341.25
LTE-Advanced TDD Measurement Application, fixed perpetual license
Add
V9082B-BFP   From USD* 0.00
Add
Y9071B-2FP   From USD* 5,167.80
GSM/EDGE measurement and waveform application, fixed perpetual license
Add
Y9071B-3FP   From USD* 4,765.50
EDGE Evo measurement and waveform application, fixed perpetual license, requires 2FP or 2TP
Add
Y9072B-2FP   From USD* 6,281.55
CDMA2000 measurement and waveform application, fixed perpetual license
Add
Y9073B-1FP   From USD* 7,960.95
W-CDMA measurement and waveform application, fixed perpetual license
Add
Y9073B-2FP   From USD* 6,132.60
HSDPA/HSUPA measurement and waveform application, fixed perpetual license
Add
Y9073B-3FP   From USD* 2,075.85
HSPA+ measurement and waveform application, fixed perpetual license
Add
Y9075B-2FP   From USD* 10,756.80
Mobile WiMAX measurement and waveform application, fixed perpetual license
Add
Y9076B-1FP   From USD* 8,591.85
1xEV-DO measurement and waveform application, fixed perpetual license
Add
Y9077B-2FP   From USD* 7,310.25
WLAN 802.11 a/b/g/p measurement and waveform application, fixed perpetual license
Add
Y9077B-3FP   From USD* 4,672.80
WLAN 802.11 n measurement and waveform application, fixed perpetual license
Add
Y9077B-4FP   From USD* 4,261.95
WLAN 802.11 ac measurement and waveform application, fixed perpetual license
Add
Y9077B-6FP   From USD* 5,309.10
WLAN 802.11 ah measurement and waveform application, fixed perpetual license
Add
Y9077B-8FP   From USD* 0.00
Add
Y9077B-EFP:Y9077B-2FP   From USD* 0.00
Add
3FP   From USD* 0.00
Add
4FP   From USD* 0.00
Add
WFP   From USD* 0.00
Add
8FP   From USD* 9,900.00
Add
Y9077B-MFP   From USD* 0.00
Add
Y9077B-WFP   From USD* 4,566.60
WLAN 802.11 ac Wave 2 measurement and waveform application, fixed perpetual license
Add
Y9079B-1FP   From USD* 7,529.85
TD-SCDMA measurement and waveform application, fixed perpetual license
Add
Y9079B-2FP   From USD* 3,227.85
TD-HSPA measurement and waveform application, fixed perpetual license, requires 1FP or 1TP
Add
Y9080B-1FP   From USD* 12,959.55
LTE FDD measurement and waveform application, fixed perpetual license
Add
Y9080B-2FP   From USD* 4,343.85
LTE-Advanced FDD measurement and waveform application, fixed perpetual license
Add
Y9080B-3FP   From USD* 4,950.00
NB-IoT and eMTC measurement and waveform application, fixed perpetual license
Add
Y9081B-2FP   From USD* 4,984.65
Bluetooth measurement and waveform application, fixed perpetual license
Add
Y9081B-3FP   From USD* 2,722.50
BT5.0 measurement and waveform support, fixed perpetual license
Add
Y9082B-1FP   From USD* 12,959.55
LTE TDD measurement and waveform application, fixed perpetual license
Add
Y9082B-2FP   From USD* 4,343.85
LTE-Advanced TDD measurement and waveform application, fixed perpetual license
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results