Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E6640A

-E6640A-0

EXM Wireless Test Set

Keysight E6640A EXM Wireless Test Set
Actual instrument
Keysight E6640A EXM Wireless Test Set
Actual instrument
Keysight E6640A EXM Wireless Test Set
Actual instrument
Keysight E6640A EXM Wireless Test Set
Actual instrument
Keysight E6640A EXM Wireless Test Set
Actual instrument
Keysight E6640A EXM Wireless Test Set
Actual instrument
Keysight E6640A EXM Wireless Test Set
Actual instrument
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set
  • Keysight E6640A EXM Wireless Test Set

From USD*39,729.00New Price 158,916.00 USD*

Keysight Store on eBay Buy Now30,536.10
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Optimize multi-device testing

  • Up to four TRX channels per EXM, with up to 6 GHz bandwidth on each TRX
  • Two full-duplex and two half-duplex or four full-duplex ports per TRX
  • Customizable to connect up to 32 DUTs with multi-port adapter (MPA) technology
  • Independent source and analyzer on each TRX allows efficient use of test resources
  • Automate with Keysight Test Automation on PathWave

Test multi-format devices

  • Cellular: 5G, LTE/LTE-Advanced FDD, LTE/LTE-Advanced TDD, HSPA+, W-CDMA, 1xEV-DO, cdma2000®, GSM/EDGE-Evo, TD-SCDMA, DECT and PHS
  • Connectivity: 802.11a/b/g/n/j/p/ac/af/ah/ax, WLAN MIMO 2x2/3x3/4x4, Bluetooth® 5.0, multi-satellite GNSS, FM, Zigbee, Z-Wave, and digital video

Maximize throughput and yield

  • Execute tests quickly by capturing multiple-format cellular and WLAN measurements via advanced sequencing and single-acquisition multiple measurements (SAMM)
  • Reduce time and cost with chipset-specific calibration and verification routines
  • Leverage local application engineers’ expertise to optimize the EXM for your needs

The Keysight E6640A EXM wireless test set uses Keysight’s industry-proven platform for multi-device and multi-format non-signaling manufacturing test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and speed up time-to-market.

Keysight’s EXM wireless test set uses integrated 5G NR waveform and measurement software to verify RF performance of mobile devices. Its scalable architecture enables users to stay up to date with the latest cellular and WLAN chipset standards. The EXM delivers the speed, accuracy and port density required to quickly ramp up and optimize full-volume manufacturing.

Efficiently verify chipset RF performance

  • Reduce cost of capital equipment and testing of chipsets
  • Test 5G confidently with a solution approved by Qualcomm in QDART
  • Be ready for future technology requirements: the EXM supports 5G, LTE-A CA, 802.11ax, up to 4x4 true-MIMO, and more
  • Accelerate your chipset to manufacturing with greater readiness and faster ramp-up and access to EXM-specific technical support from Keysight’s domain specialists

Create flexible systems for high-volume manufacturing of wireless devices

  • Easily keep pace with your production capability and capacity needs with the EXM's flexible architecture providing simultaneous testing of 1 to 4 mobile devices
  • Achieve the highest throughput currently possible with the EXM’s raw hardware speed and fast sequencing
  • Increase first-pass yield with superior signal purity and excellent measurement accuracy
  • Design and validate 802.11ax and 802.11ac 2x2/3x3/4x4 True-MIMO devices
  • Enable simultaneous test for MIMO antennas with multiple TRXs (2x2, 3x3, 4x4)

Confidently verify 802.11ac/ax MIMO design implementation and efficiently test in production on a single platform

  • Design and validate 802.11x and 802.11ac 2x2/3x3/4x4 true-MIMO devices
  • Enable simultaneous test for MIMO antennas with multiple TRXs (2x2, 3x3, 4x4) supporting 160 MHz bandwidth
  • Reduce cost of test in manufacturing with a switched-MIMO solution



Key Documents

Configuration & Options
Installed Options
001
TRX1 transceiver hardware
Installed
250
Waveform license 50-pack1
Installed
251
Waveform license 50-pack2
Installed
252
Waveform license 50-pack3
Installed
4FD
Selects TRX configuration for 4FD
Installed
506
Frequency range, 380 MHz to 6 GHz
Installed
5B0
Frequency range, 380 MHz to 6 GHz with 5G NR bands
Installed
B1X
160 MHz bandwidth
Installed
M22
Up to 2x2 True MIMO, fixed perpetual license
Installed
M33
Up to 3x3 True MIMO, fixed perpetual license
Installed
M44
Up to 4x4 True MIMO, fixed perpetual license
Installed
MSS
Installed
RFO
Installed
SRC
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results