Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight U8903B-STD

-U8903B-STD-0

Performance Audio Analyzer / 2 Channels

Keysight U8903B-STD 2 Channels
Keysight U8903B-STD 2 Channels
Keysight U8903B-STD 2 Channels
Keysight U8903B-STD 2 Channels
Keysight U8903B-STD 2 Channels
Keysight U8903B-STD 2 Channels
Keysight U8903B-STD 2 Channels
Keysight U8903B-STD 2 Channels
Keysight U8903B-STD 2 Channels
Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels
  • Keysight U8903B-STD 2 Channels

Discount from* 25 % New Price 27,477.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Request a quote

Back
Keysight U8903B-STD 2 Channels
Keysight Premium Used
Keysight U8903B-STD
Performance Audio Analyzer / 2 Channels
Configuration: AN4, AUX, BLU, DGT
Customization available
Shipping:Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight U8903B-STD Data sheetKeysight U8903B-STD Configuration GuideKeysight U8903B-STD User Manual
Warranty Like New WarrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2071569

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

See the Real Performance of Your Devices with the Highest Resolution Audio Measurements Available

With an extremely low residual distortion of < –110 dB, the Keysight U8903B audio analyzer allows you to measure the most demanding audio devices with a high degree of accuracy. Perform audio measurements via a Bluetooth® link option. Make the highest resolution two-channel measurements available when you expand your bandwidth to 1.5 MHz. With these options and more, the U8903B audio analyzer offers a configurable audio test solution to meet your audio application needs.

  • Measure your most demanding audio devices with higher accuracy and a low residual distortion of -110 dB
  • See the real performance of your devices with the highest resolution audio measurements available
  • Simplify your testing environment with automatic tests and built-in test sequences.
  • Easily meet standards with preconfigured Perceptual Objective Listening Quality Analysis and Perceptual Evaluation of Speech Quality measurements.
  • Simultaneously measure/view up to eight channels on a single screen in real time
  • Configure for specific applications with digital audio interface (AES3/SPDIF and DSI) and Bluetooth® audio measurements options
  • Eliminate the need to rewrite programs into SCPI command with built-in compatibility mode.
  • Characterize signal-to-noise ratios, cross talk, and more.
See downloads for more details
Installed Options
STDPerformance audio analyzer; 2 channels
AN4Analog analyzer; 4 channels
AUXBNC, monitor input and output, and trigger auxiliary output
BLUBluetooth card
DGTDigital audio card
See downloads for more details
Addable Options
(not installed)
A6JANSI Z540-1-1994 Calibration

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Buy Now and Get a Free Multimeter with your Used Instrument

LEARN MORE

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

‹ Back to results