Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Multi-Vendor Outlet
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Tektronix RSA5106A

-RSA5106A-0

Real%20Time%20Signal%20Spectrum%20Analyzer%20-%201%20Hz%20to%206.2%20GHz

Tektronix RSA5106A Real%20Time%20Signal%20Spectrum%20Analyzer%20-%201%20Hz%20to%206.2%20GHz

From USD*15,999.20New Price 19,999.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight MV Outlet on eBayBuy Now Online15,999.20
Get a quote, upload a Purchase Order and order:
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Configuration & Options
Installed Options
200
ENHANCED DPX AND TRIGGERS
Installed
21
GENERAL PURPOSE MODULATION ANALYSIS
Installed
50
INTERNAL PREAMP
Installed
52
FREQUENCY MASK TRIGGER
Installed
53
MEMORY EXTENSION, 4 GB
Installed
85
85 MHZ CAPTURE BW
Installed
Get a Custom Quote
‹ Back to results