Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9925A

-N9925A-0

FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz

Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Actual instrument
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
  • Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz

From USD*11,745.00New Price 39,150.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online11,745.00
Request a quote

Back
Keysight N9925A FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Keysight Used
Keysight N9925A
FieldFox Handheld Microwave Vector Network Analyzer / 30 kHz to 9 GHz
Configuration: 010, 030, 112, 208, 211, 212, 215, 302, 305, 307, 308, 309, 310, 330
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N9925A Data sheetKeysight N9925A Configuration GuideKeysight N9925A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE184956352922

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Never Sacrifice Capability or Portability

Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the Keysight FieldFox configuration that best meets your needs.

  • 9 GHz max frequency
  • Configure as a full, two-port VNA, time-domain reflectometer, vector voltmeter, cable and antenna analyzer, and more.
  • Measure all four S-parameters simultaneously with a single connection and up to 95 dB of dynamic range.
  • Perform accurate testing with QuickCal, full two-port unknown thru Cal, and Thru, Reflect, Line (TRL) calibration in the field.
  • Measure average and pulse power easily with a USB power sensor.
  • Carry the lightest handheld VNA at only 3.0 kg (6.6 lb.).
See downloads for more details
Installed Options
010VECTOR NETWORK ANALYZER TIME DOMAIN
030REMOTE CONTROL CAPABILITY
112QUICKCAL
208USB POWER SENSOR MEASUREMENTS VERSUS FREQUENCY
211VECTOR NETWORK ANALYZER FULL 2-PORT S-PARAMETERS
2121-PORT MIXED-MODE S-PARAMETERS
215TDR CABLE MEASUREMENTS
302USB POWER SENSOR SUPPORT
305CABLE AND ANTENNA ANALYZER
307GPS RECEIVER
308VECTOR VOLTMETER
309DC BIAS VARIABLE-VOLTAGE SOURCE
310BUILT-IN POWER METER
330PULSE MEASUREMENTS
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results