Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9918B

-N9918B-0

FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz

Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Actual instrument
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz

From USD*19,237.40New Price 29,596.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online19,237.40
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Never Sacrifice Capability or Portability

Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. 

  • 30 kHz to 26.5 GHz frequency range
  • Standard model includes cable and antenna analyzer (CAT).
  • Capture elusive signals with 100 MHz gap-free, real-time bandwidth.
  • Measure all four S-parameters simultaneously with 115 dB dynamic range.
  • Make accurate spectrum analyzer measurements (± 0.3 dB) without warmup.
  • Perform over-the-air measurements for 5G NR and LTE.
  • Use GPS/GNSS for geolocation and timestamping.
  • Carry one lightweight unit at 3.4 kg (7.4 lb).



Key Documents

‹ Back to results