Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9912A-104

-N9912A-104-0

FieldFox Handheld RF Analyzer / 100 kHz to 4 GHz

Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
Keysight N9912A-104 100 kHz to 4 GHz
Actual instrument
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz

From USD*10,812.90New Price 30,894.00 USD*

Keysight Store on eBay Buy Now10,812.90
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • CAT and VNA: 2 MHz to 4/6 GHz
  • SA: 100 kHz to 4/6 GHz
  • Carry the world’s most integrated handheld RF analyzer: standard model includes cable and antenna analyzer
  • Expand capabilities with optional T/R VNA, spectrum analyzer, built-in power meter, and more
  • Save time by measuring RL and DTF simultaneously in the same sweep
  • Calibrate simply in the field with QuickCal
  • Easily measure average and pulse power with a USB power sensor
  • Lightest, all-in-one analyzer at only 6.2 lb. (2.8 kg)



Key Documents

Configuration & Options
Installed Options
4 GHZ CABLE AND ANTENNA ANALYZERCore
010
VECTOR NETWORK ANALYZER TIME DOMAIN
Installed
030
REMOTE CONTROL CAPABILITY
Installed
110
TRANSMISSION MEASUREMENT
Installed
111
QUICKCAL
Installed
208
USB POWER SENSOR MEASUREMENTS VERSUS FREQUENCY
Installed
230
4 GHZ SPECTRUM ANALYZER
Installed
235
PRE-AMPLIFIER
Installed
236
INTERFERENCE ANALYZER
Installed
302
USB POWER SENSOR SUPPORT
Installed
303
NETWORK ANALYSIS CAPABILITY
Installed
308
VECTOR VOLTMETER
Installed
311
CHANNEL POWER METER
Installed
312
CHANNEL SCANNER
Installed
330
PULSE MEASUREMENTS
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results