Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9342C

-N9342C-0

Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz

Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz

From USD*6,515.10New Price 21,717.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online6,515.10
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Obtain field-ready performance: portable, rugged, fanless design, clear viewing both day and night, maximum 4-hour battery
  • Get benchtop performance with –152 dBm DANL, ±1.5 dB amplitude accuracy, and < 0.4 s full span sweep time
  • Reduce test setup time by 95% using the innovative task planner



Key Documents

Configuration & Options
Installed Options
BB1
BASEBAND INPUT
Installed
CA7
CABLE AND ANTENNA TEST, 7 GHZ
Installed
GPS
BUILT-IN GPS RECEIVER, WITH BUILT-IN GPS ANTENNA
Installed
TG7
TRACKING GENERATOR, 5 MHZ TO 7.0 GHZ
Installed
Get a Custom Quote
‹ Back to results