Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9342C

-N9342C-0

Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz

Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
Actual instrument
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz
  • Keysight N9342C Handheld Spectrum Analyzer (HSA) / 100 kHz to 7 GHz

From USD*6,949.44New Price 21,717.00 USD*

Keysight Store on eBay Buy Now6,949.44
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Obtain field-ready performance: portable, rugged, fanless design, clear viewing both day and night, maximum 4-hour battery
  • Get benchtop performance with –152 dBm DANL, ±1.5 dB amplitude accuracy, and < 0.4 s full span sweep time
  • Reduce test setup time by 95% using the innovative task planner



Key Documents

Configuration & Options
Installed Options
BB1
Installed
CA7
Installed
GPS
Installed
TG7
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results