Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9322C

-N9322C-0

Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz

Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
Actual instrument
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz
  • Keysight N9322C Basic Spectrum Analyzer (BSA) / 9 kHz to 7 GHz

From USD*7,418.95New Price 21,197.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online7,418.95
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Achieve Higher Productivity on a Smaller Budget

The N9322C Basic Spectrum Analyzer defines value-priced, general-purpose instruments for the 9 kHz to 7 GHz frequency range. You can rely on the N9322C for proven testing efficiency, usability, and the flexibility to adapt to new requirements.

  • 9 kHz to 7 GHz to frequency range
  • Quickly uncover key insights through fast, value-priced, general purpose performance up to 7 GHz with -152 dBm DANL and ±0.6 dB overall amplitude accuracy
  • Achieve straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys
  • Implement up to 20 pre-defined measurements automatically and reduce test setup time by 95% with the task planner feature
  • Enjoy industry standard SCPI language support and USB and LAN connectivity



Key Documents

Configuration & Options
Installed Options
BB1
BASEBAND INPUT
Installed
G01
GPIB INTERFACE
Installed
RM7
REFLECTION MEASUREMENT (REQUIRES OPTION TG7)
Installed
TG7
TRACKING GENERATOR, 7 GHZ
Installed
Get a Custom Quote
‹ Back to results