Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9048B-508

-N9048B-508-0

PXE EMI Receiver / 1 Hz to 8.4 GHz

Keysight N9048B-508 1 Hz to 8.4 GHz
Keysight N9048B-508 1 Hz to 8.4 GHz
Keysight N9048B-508 1 Hz to 8.4 GHz
Keysight N9048B-508 1 Hz to 8.4 GHz
Keysight N9048B-508 1 Hz to 8.4 GHz
  • Keysight N9048B-508 1 Hz to 8.4 GHz
  • Keysight N9048B-508 1 Hz to 8.4 GHz
  • Keysight N9048B-508 1 Hz to 8.4 GHz
  • Keysight N9048B-508 1 Hz to 8.4 GHz
  • Keysight N9048B-508 1 Hz to 8.4 GHz

Discount from* 25 % New Price 101,919.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Accelerate EMC Compliance Testing

Keysight's N9048B PXE is a standards-compliant EMI test receiver equipped with an RF pre-selector and LNA designs. Shorten your overall test time and easily perform gapless signal capture and analysis with real-time scan (RTS) capabilities.

  • Frequency range of 1 Hz – 44 GHz
  • Fully CISPR 16-1-1:2019, MIL-STD-461G, ANSI C63.2, and FCC compliant
  • Industry leading sensitivity and dynamic range
  • Time domain scan (TDS) significantly reduces overall test time
  • Intuitive multi-touch user interface and PXE software
  • X-Series upgradability to meet present and future test needs



Key Documents

Configuration & Options
Installed Options
Frequency range, 1Hz to 8.4GHzCore
CNF
Connector, RF input - Type-N female
Installed
W10
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
B25   From USD* 6,739.20
Analysis bandwidth, 25 MHz
Add
B40   From USD* 10,099.05
Analysis bandwidth, 40 MHz
Add
N90484CKB   From USD* 2,008.50
Multi-channel click, requires N9048B-WF1
Add
CR3   From USD* 679.90
Connector Rear, Wideband IF output
Add
N9048TDSB   From USD* 2,331.87
Time domain scan
Add
N9062EM0E   From USD* 414.50
SCPI Language Compatibility Measurement Application
Add
N9063EM0E   From USD* 3,672.20
Analog Demodulation Measurement Application
Add
P03   From USD* 3,369.60
Preamplifier, 3.6 GHz
Add
P08   From USD* 3,706.30
Preamplifier, 8.4 GHz
Add
P26   From USD* 7,406.10
Preamplifier, 26.5 GHz
Add
P44   From USD* 16,831.75
Preamplifier, 44 GHz
Add
PFR   From USD* 2,695.55
Precision frequency reference
Add
N90EMESCB   From USD* 1,572.15
External Source Control
Add
SF1   From USD* 730.60
Security Features, Exclude Launching Programs
Add
SF2   From USD* 730.60
Security Features, Prohibit Saving Results
Add
N9048WT1B   From USD* 9,717.79
Wideband time domain scan, basic detection
Add
N9048WT2B   From USD* 11,212.79
Wideband time domain scan, optimum detection
Add
WF1   From USD* 6,065.15
Wideband digital IF
Add
YAS   From USD* 2,695.55
Y-Axis Screen Video Output
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results