Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9041B-5CX

-N9041B-5CX-0

UXA Signal Analyzer / Multi-touch / 2 Hz to 110 GHz

Keysight N9041B-5CX 2 Hz to 110 GHz
Keysight N9041B-5CX 2 Hz to 110 GHz
Keysight N9041B-5CX 2 Hz to 110 GHz
Keysight N9041B-5CX 2 Hz to 110 GHz
Keysight N9041B-5CX 2 Hz to 110 GHz
Keysight N9041B-5CX 2 Hz to 110 GHz
Keysight N9041B-5CX 2 Hz to 110 GHz
Keysight N9041B-5CX 2 Hz to 110 GHz
  • Keysight N9041B-5CX 2 Hz to 110 GHz
  • Keysight N9041B-5CX 2 Hz to 110 GHz
  • Keysight N9041B-5CX 2 Hz to 110 GHz
  • Keysight N9041B-5CX 2 Hz to 110 GHz
  • Keysight N9041B-5CX 2 Hz to 110 GHz
  • Keysight N9041B-5CX 2 Hz to 110 GHz
  • Keysight N9041B-5CX 2 Hz to 110 GHz
  • Keysight N9041B-5CX 2 Hz to 110 GHz

Discount from* 25 % New Price 473,881.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Deliver Your Next Breakthrough with our Most Advanced Signal Analysis Platform

The ultimate performance of our UXA signal analyzers lets you characterize today’s most challenging signals — fast-hopping, wideband, transient — in 5G, 802.11ax/ay, satellite, radar, electronic warfare (EW), and more. You’ll gain insight into the purity of your design with industry-leading phase noise and wide spurious-free dynamic range.

  • Analyze bandwidth-hungry emerging standards such as 5G and automotive radar with up to 1 GHz internal analysis bandwidth and up to 5 GHz external
  • Make continuous sweeps up to 110 GHz
  • Capture lower-level spurious signals with DANL as low as -150 dBm/Hz (> 50 GHz)
  • Record and analyze real-world environments with gap-free streaming up to 255 MHz
  • Compatible with X-Series application, enabling you to simplify complex measurements and deliver repeatable results
  • Add the real-time analysis option and detect signals as short as 3.51 µs
  • See more and take your design farther with the 14.1-inch screen



Key Documents

Configuration & Options
Installed Options
Frequency Range, 2 Hz to 110 GHzCore
H1G
Analysis bandwidth, 1 GHz
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
ALV   From USD* 4,332.00
Auxiliary log video output
Add
B40   From USD* 13,179.00
Analysis bandwidth, 40 MHz
Add
CRP   From USD* 3,170.25
Connector rear, programmable IF output
Add
CRW   From USD* 7,625.25
Connector, IF out, wide
Add
EA3   From USD* 2,718.75
Electronic attenuator, 3.6 GHz
Add
EDC   From USD* 2,561.25
External digitizer control
Add
N6141EM0E   From USD* 5,097.99
EMI Measurement Application
Add
N9041RT1B   From USD* 12,713.77
Real-time analysis up to maximum available BW, Basic Detection
Add
N9041RT2B   From USD* 18,681.71
Real-time analysis up to maximum available BW, Optimum Detection
Add
N9054EM0E   From USD* 10,848.99
Vector Modulation Analysis Digital Demodulation Measurement Application
Add
N9054EM1E   From USD* 9,572.79
Vector Modulation Analysis Custom OFDM Application
Add
N9061EM0E   From USD* 478.27
Remote Language Compatibility Measurement Application
Add
N9062EM0E   From USD* 478.27
SCPI Language Compatibility Measurement Application
Add
N9063EM0E   From USD* 4,237.15
Analog Demodulation Measurement Application
Add
N9067EM0E   From USD* 13,928.42
Pulse Analysis Measurement Application
Add
N9068EM0E   From USD* 5,818.24
Phase Noise Measurement Application
Add
N9069EM0E   From USD* 9,463.03
Noise Figure Measurement Application
Add
N9071EM0E   From USD* 9,382.99
GSM/EDGE/Evo Measurement Application
Add
N9072EM0E   From USD* 6,526.58
cdma2000 measurement application, remote control only
Add
N9073EM0E   From USD* 12,599.85
W-CDMA/HSPA+ Measurement Application
Add
N9076EM0E   From USD* 8,926.55
1xEV-DO measurement application, remote control only
Add
N9077EM0E   From USD* 10,284.92
WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
Add
N9077EM1E   From USD* 16,331.85
WLAN 802.11ac/ax Measurement Application
Add
N9079EM0E   From USD* 11,086.22
TD-Scdma/HSPA measurement application, remote control only
Add
N9080EM0E   From USD* 18,696.08
LTE and LTE-Advanced FDD Measurement Application
Add
N9080EM3E   From USD* 4,786.83
NB-IoT and eMTC FDD Measurement Application
Add
N9080EM4E   From USD* 18,293.62
LTE V2X measurement application
Add
N9081EM0E   From USD* 9,397.69
Bluetooth (TM) Measurement Application
Add
N9082EM0E   From USD* 18,696.08
LTE and LTE-Advanced TDD Measurement Application
Add
N9083EM0E   From USD* 0.00
Add
N9084EM0E   From USD* 8,974.33
Short Range Communications and IoT Measurement Application
Add
N9085EM0E   From USD* 18,409.49
5G NR Measurement Application
Add
N90EMEMCB   From USD* 1,633.79
Basic EMC Functionality
Add
N90EMFP2B   From USD* 5,325.82
Fast power, up to 510 MHz bandwidth
Add
N90EMFT1B   From USD* 2,136.26
Frequency Mask Trigger, Basic Detection
Add
N90EMFT2B   From USD* 3,196.58
Frequency Mask Trigger, Optimum Detection
Add
N90EMRBEB   From USD* 4,253.79
Resolution Bandwidth Extended
Add
P50   From USD* 22,067.25
Preamplifier, 50 GHz
Add
SF1   From USD* 889.50
Security features, exclude launching programs
Add
SF2   From USD* 889.50
Security features, prohibit saving results
Add
W10   From USD* 0.00
Operating system, Windows 10
Add
YAV   From USD* 2,826.00
Screen video, log video and linear video
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results