Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9040B-550

-N9040B-550-0

UXA Signal Analyzer / Multi-touch / 2 Hz to 50 GHz

Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz

From USD*130,592.70New Price 186,561.00 USD*

Keysight Store on eBay Buy Now130,592.70
Need a Quote? Request Quote
Shipping:Worldwide (excluding EU/CH/NO/TR)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • See the real performance of your design with wider (to 1 GHz), deeper views of the most challenging signals
  • Measure the spectral purity of your design with industry-leading phase noise and 78 dBc spurious-free dynamic range across 510 MHz bandwidth
  • Extend RF input frequency up to 110 GHz with Keysight smart mixers; to THz with 3rd party solutions
  • Capture intermittent signals with gap-free real-time spectrum analysis
  • Capture lower-level spurious signals with an improved DANL low noise path



Key Documents

Configuration & Options
Installed Options
Frequency Range, 2 Hz To 50 GHzCore
550
Frequency Range, 2 Hz To 50 GHz
Installed
H1G
Analysis Bandwidth, 1 GHz
Installed
RTS
Real time data streaming
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results