Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9040B-550

-N9040B-550-0

UXA Signal Analyzer / Multi-touch / 2 Hz to 50 GHz

Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9040B-550 2 Hz to 50 GHz
Actual instrument
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz
  • Keysight N9040B-550 2 Hz to 50 GHz

From USD*131,110.70New Price 187,301.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online131,110.70

Keysight Premium Used

N9040B-550

2 Hz to 50 GHz

Deal summary

Configuration: H1G, RTS
Shipping:Worldwide (excluding EU/CH/NO/TR)
Support: KeysightCare

Available for most models, please check prior to purchasing.

Accessories:
Downloads:
Details
Payment
Review
Shipping Address
Billing Address
Next
1
Tax
Shippingfree shipping
Total
Purchase Order
Payment Method
Next

Order Review

Shipping Address
Billing Address
Payment Method
Price
Tax
Shippingfree shipping
Total
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight N9040B-550 Data sheetKeysight N9040B-550 Configuration GuideKeysight N9040B-550 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE174675532099

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

See the Real Performance of Your Design

The ultimate performance of our UXA signal analyzers lets you characterize today’s most challenging signals — fast-hopping, wideband, transient — in 5G, 802.11ax/ay, satellite, radar, electronic warfare, and more. You will be able to fully understand the purity of your design with industry-leading phase noise and wide spurious-free dynamic range.

  • Get wider (up to 1 GHz), deeper views of your most challenging signals
  • Measure the spectral purity of your design with industry-leading phase noise and 78 dBc spurious-free dynamic range across 510 MHz bandwidth
  • Extend RF input frequency up to 110 GHz with Keysight smart mixers and up to terahertz frequencies with third- party solutions
  • Capture intermittent signals with gap-free, real-time spectrum analysis
  • Capture lower-level spurious signals with an improved DANL low noise path
  • See more and take your design farther with the 14.1-inch screen
See downloads for more details
Installed OptionsSee downloads for more details
550Frequency Range, 2 Hz To 50 GHz
H1GANALYSIS BANDWIDTH, 1 GHZ
RTSReal time data streaming
See downloads for more details
Addable Options
(not installed)
R-51B-001-3CExtended Warranty - Return to Keysight - 3 years
R-51B-001-5CExtended Warranty - Return to Keysight - 5 years
R-51B-001-5F
R-50C-011-5Calibration Plan - Return to Keysight - 5 years
R-50C-011-3Calibration Plan - Return to Keysight - 3 years

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results