Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9040B-526

-N9040B-526-0

UXA Signal Analyzer / Multi-touch / 2 Hz to 26.5 GHz

Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
Keysight N9040B-526 2 Hz to 26.5 GHz
Actual instrument
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz
  • Keysight N9040B-526 2 Hz to 26.5 GHz

From USD*108,170.15New Price 196,673.00 USD*

Keysight Store on eBay Buy Now108,170.15
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • See the real performance of your design with wider (to 1 GHz), deeper views of the most challenging signals
  • Measure the spectral purity of your design with industry-leading phase noise and 78 dBc spurious-free dynamic range across 510 MHz bandwidth
  • Extend RF input frequency up to 110 GHz with Keysight smart mixers; to THz with 3rd party solutions
  • Capture intermittent signals with gap-free real-time spectrum analysis
  • Capture lower-level spurious signals with an improved DANL low noise path



Key Documents

Configuration & Options
Installed Options
Frequency Range, 2 Hz to 26.5 GHzCore
ALV
Auxiliary log video output
Installed
B5X
Analysis bandwidth, 510 MHz
Installed
CRP
Connector Rear, Programmable IF output
Installed
EA3
Electronic attenuator, 3.6 GHz
Installed
EMC
Basic EMC Functionality
Installed
ESC
External source control
Installed
FP2
Fast power, up to 40 MHz bandwidth
Installed
P26
Preamplifier, 26.5 GHz
Installed
PC6
Installed
RT2
Real-time analysis, optimum detection, 255 MHz with B2X/H1G, 500 MHz with B5X, license
Installed
W10
Installed
YAV
Screen video, log video and linear video
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results