Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9038A-544

-N9038A-544-0

MXE EMI Receiver / 3 Hz to 44 GHz

Keysight N9038A-544 3 Hz to 44 GHz
Keysight N9038A-544 3 Hz to 44 GHz
Keysight N9038A-544 3 Hz to 44 GHz
Keysight N9038A-544 3 Hz to 44 GHz
Keysight N9038A-544 3 Hz to 44 GHz
Keysight N9038A-544 3 Hz to 44 GHz
Keysight N9038A-544 3 Hz to 44 GHz
Keysight N9038A-544 3 Hz to 44 GHz
Keysight N9038A-544 3 Hz to 44 GHz
  • Keysight N9038A-544 3 Hz to 44 GHz
  • Keysight N9038A-544 3 Hz to 44 GHz
  • Keysight N9038A-544 3 Hz to 44 GHz
  • Keysight N9038A-544 3 Hz to 44 GHz
  • Keysight N9038A-544 3 Hz to 44 GHz
  • Keysight N9038A-544 3 Hz to 44 GHz
  • Keysight N9038A-544 3 Hz to 44 GHz
  • Keysight N9038A-544 3 Hz to 44 GHz
  • Keysight N9038A-544 3 Hz to 44 GHz

Discount from* 25 % New Price 174,943.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

The Keysight N9038A is a standards-compliant MXE EMI test receiver and diagnostic signal analyzer built on an upgradeable platform. You choose the frequency coverage you need to fully test devices with outstanding accuracy and sensitivity across required ranges.

  • Perform EMC tests with a standard-compliant receiver: CISPR 16-1-1 & MIL-STD-461
  • Keep the test queue flowing with the accuracy, repeatability and reliability you need to test with confidence
  • Reduce overall scan time with time domain scanning enabled by fast FFT scans
  • Easily identify the frequencies of peak emissions prior to final measurement with monitor spectrum
  • Get enhanced diagnostics using spectrum and real-time analysis, strip chart, markers, span zoom, zoom span, and spectrogram
  • Evaluate emissions and identify suspect signals using EMC measurements through the front panel or remotely with software



Key Documents

Configuration & Options
Installed Options
Frequency range, 3 Hz to 44 GHzCore
B85
Analysis bandwidth, 85 MHz
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
1CM   From USD* 49.41
Rack mount kit
Add
1CN   From USD* 55.50
Front handle kit
Add
1CP   From USD* 80.00
Rack mount and handle kit
Add
A6J   From USD* 1,333.50
ANSI Z540-1-1994 Calibration
Add
AMG   From USD* 1,668.00
Calibration + Uncertainties + Guardbanding (Accredited)
Add
B25   From USD* 4,594.50
Analysis bandwidth, 25 MHz
Add
B85   From USD* 8,557.50
Analysis bandwidth, 85 MHz
Add
C35   From USD* 0.00
APC 3.5 mm connector
Add
CNF   From USD* 0.00
Connector, RF input - Type-N female
Add
DVR   From USD* 139.00
DVD-ROM/CD-R/RW drive
Add
EXM   From USD* 1,835.00
External Mixing
Add
N9038RT1A   From USD* 4,974.72
Real-time analysis up to maximum available BW, Basic Detection
Add
N9062EM0D   From USD* 315.69
SCPI Language Compatibility Measurement Application
Add
N9063EM0D   From USD* 2,795.93
Analog Demodulation Measurement Application
Add
N9068EM0D   From USD* 3,839.32
Phase Noise Measurement Application
Add
N9069EM0D   From USD* 6,244.89
Noise Figure Measurement Application
Add
N90E1EDPA   From USD* 0.00
Enhance Display Package
Add
N90E1EMCA   From USD* 0.00
Basic EMC Functionality
Add
N90EMESCA   From USD* 1,209.35
External Source Control
Add
N90EMTDSA   From USD* 5,770.02
Time Domain Scan
Add
W10   From USD* 0.00
Add
YAS   From USD* 0.00
Y-Axis Screen Video Output
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results