Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N9030B-550

-N9030B-550-0

PXA Signal Analyzer / Multi-touch / 2 Hz to 50 GHz

Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz

From USD*131,630.25New Price 175,507.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online131,630.25
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Benchmark Performance in Signal Analysis

PXA signal analyzers are ideally suited for high-performance research and development (R&D) applications in aerospace/defense and commercial wireless communications. The PXA analyzes signals over wider bandwidths, reduces measurement uncertainty, and reveals previously hidden signals with noise floor extension (NFE). Unravel complex signals through the PXA’s broad set of measurement applications and demodulation capabilities or add real-time spectrum analysis capabilities with an upgradeable option.

  • See small signals in the presence of large ones with up to 75 dB of spurious-free dynamic range (SFDR)
  • Extend the frequency up to 110 GHz with Keysight smart mixers
  • Record, analyze, and simulate real-world scenarios with gap-free streaming up to 255 MHz
  • Capture transient or intermittent signals with optional real-time spectrum analysis capabilities
  • Meet stringent data security requirements with a removable solid-state drive and other optional features



Key Documents

Configuration & Options
Installed Options
Frequency Range, 2 Hz to 50 GHzCore
B5X
Analysis bandwidth, 510 MHz
Installed
EP0
ENHANCED PHASE NOISE, DDS LO
Installed
EXM
External mixing
Installed
LNP
Low noise path
Installed
MPB
MICROWAVE PRESELECTOR BYPASS
Installed
RTS
Real time data streaming
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
R-51B-001-3C   From USD* 2,498.25
Extended Warranty - Return to Keysight - 3 years
Add
R-51B-001-5C   From USD* 4,997.25
Extended Warranty - Return to Keysight - 5 years
Add
R-51B-001-5F   From USD* 0.00
Add
R-50C-011-5   From USD* 3,540.75
Calibration Plan - Return to Keysight - 5 years
Add
R-50C-011-3   From USD* 1,881.00
Calibration Plan - Return to Keysight - 3 years
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results