Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9030B-550

-N9030B-550-0

PXA Signal Analyzer / Multi-touch / 2 Hz to 50 GHz

Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
Keysight N9030B-550 2 Hz to 50 GHz
Actual instrument
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz
  • Keysight N9030B-550 2 Hz to 50 GHz

From USD*131,236.50New Price 174,982.00 USD*

Keysight Store on eBay Buy Now131,236.50
Need a Quote? Request Quote
Shipping:Worldwide (excluding EU/CH/NO/TR)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Accelerate innovation in demanding applications with measurement options that range from excellent to exceptional
  • Extend frequency up to 110 GHz with Keysight smart mixers
  • Capture transient or intermittent signals with real-time spectrum analysis
  • Simplify application-specific testing with X-Series apps
  • Perform deeper troubleshooting with the 89600 VSA software



Key Documents

Configuration & Options
Installed Options
Frequency Range, 2 Hz to 50 GHzCore
B5X
Analysis bandwidth, 510 MHz
Installed
EP0
Enhanced phase noise, DDS LO
Installed
EXM
External mixing
Installed
LNP
Low noise path
Installed
MPB
Microwave preselector bypass
Installed
RTS
Real time data streaming
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results