Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9030A-513

-N9030A-513-0

PXA Signal Analyzer / 3 Hz to 13.6 GHz

Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
Keysight N9030A-513 3 Hz to 13.6 GHz
Actual instrument
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz
  • Keysight N9030A-513 3 Hz to 13.6 GHz

From USD*49,693.50New Price 99,387.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online49,693.50
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Drive your evolution in the demanding applications of aerospace, defense & commercial communications with 160 MHz analysis bandwidth & industry-leading performance
  • Extend frequency up to 110 GHz with Keysight smart mixers; to THz with others
  • Capture transient or intermittent signals with real-time spectrum analysis
  • Simplify application-specific testing with X-Series apps: phase noise, noise figure, LTE-Advanced, WLAN & more
  • Perform deeper troubleshooting with the 89600 VSA software



Key Documents

Configuration & Options
Installed Options
FREQUENCY RANGE, 3 HZ TO 13.6 GHZCore
B25
ANALYSIS BANDWIDTH, 25 MHZ (STANDARD)
Installed
B40
ANALYSIS BANDWIDTH, 40 MHZ
Installed
DP2
DP2 - DIGITAL PROCESSOR, 2 GB CAPTURE MEMORY
Installed
EP1
Installed
FSA
Installed
LFE
Installed
MPB
MICROWAVE PRESELECTOR BYPASS
Installed
NFE
Installed
NUL
Installed
P13
PREAMPLIFIER, 13.6 GHZ
Installed
PC4
Installed
PFR
Installed
RTL
REAL TIME LINK
Installed
SSD
ADDITIONAL REMOVABLE SOLID STATE DRIVE, W7X
Installed
WXP
OPERATING SYSTEM, WINDOWS XP FOR EMBEDDED SYSTEMS
Installed
Get a Custom Quote
‹ Back to results