Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9030A-508

-N9030A-508-0

PXA Signal Analyzer / 3 Hz to 8.4 GHz

Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
Keysight N9030A-508 3 Hz to 8.4 GHz
Actual instrument
  • Keysight N9030A-508 3 Hz to 8.4 GHz
  • Keysight N9030A-508 3 Hz to 8.4 GHz
  • Keysight N9030A-508 3 Hz to 8.4 GHz
  • Keysight N9030A-508 3 Hz to 8.4 GHz
  • Keysight N9030A-508 3 Hz to 8.4 GHz
  • Keysight N9030A-508 3 Hz to 8.4 GHz
  • Keysight N9030A-508 3 Hz to 8.4 GHz
  • Keysight N9030A-508 3 Hz to 8.4 GHz
  • Keysight N9030A-508 3 Hz to 8.4 GHz
  • Keysight N9030A-508 3 Hz to 8.4 GHz

From USD*47,958.00New Price 95,916.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online47,958.00
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N9030A-508 Data sheetKeysight N9030A-508 Configuration GuideKeysight N9030A-508 User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE174488177254

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Drive your evolution in the demanding applications of aerospace, defense & commercial communications with 160 MHz analysis bandwidth & industry-leading performance
  • Extend frequency up to 110 GHz with Keysight smart mixers; to THz with others
  • Capture transient or intermittent signals with real-time spectrum analysis
  • Simplify application-specific testing with X-Series apps: phase noise, noise figure, LTE-Advanced, WLAN & more
  • Perform deeper troubleshooting with the 89600 VSA software
See downloads for more details
Installed Options
508FREQUENCY RANGE, 3 HZ TO 8.4 GHZ
B25ANALYSIS BANDWIDTH, 25 MHZ (STANDARD)
B40ANALYSIS BANDWIDTH, 40 MHZ
EA3ELECTRONIC ATTENUATOR, 3.6 GHZ
EP1
IDE
LFE
MPBMICROWAVE PRESELECTOR BYPASS
NFE
NUL
P08PREAMPLIFIER, 8.4 GHZ
PC2
PFR
RTLREAL TIME LINK
WXPOPERATING SYSTEM, WINDOWS XP FOR EMBEDDED SYSTEMS
YAVSCREEN VIDEO, LOG VIDEO AND LINEAR VIDEO
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results