Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9020B-550

-N9020B-550-0

MXA Signal Analyzer / Multi-touch / 10 Hz to 50 GHz

Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz
  • Keysight N9020B-550 10 Hz to 50 GHz

Discount from* 25 % New Price 203,231.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Request a quote

Back
Keysight N9020B-550 10 Hz to 50 GHz
Keysight Premium Used
Keysight N9020B-550
MXA Signal Analyzer / Multi-touch / 10 Hz to 50 GHz
Configuration: B1X, CR3, CRP, EA3, EDP, EMC, EP2, ESC, EXM, FP2, MPB, NF2, P50, PFR, RBE, RT1, TDS, W7X, YAS
Customization available
Shipping:Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight N9020B-550 Data sheetKeysight N9020B-550 Configuration GuideKeysight N9020B-550 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDC6700

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Quickly Adapt to Evolving Test Requirements of Wireless Devices

Quickly adapt to evolving test requirements of wireless devices. Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.

  • Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
  • Get complete signal characterization by capturing longer I/Q samples
  • Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
  • Simplify testing with one-button measurements using PathWave X-Series measurement applications
  • Capture elusive or transient signals with full-band real-time spectrum analysis
See downloads for more details
Installed Options
550FREQUENCY RANGE, 10 HZ TO 50 GHZ
B1XAnalysis bandwidth, 160 MHz
CR3Connector rear, second IF output
CRPConnector, programmable rear IF output
EA3Electronic attenuator, 3.6 GHz
EDPEnhanced display package license
EMCBasic EMC functionality license
EP2
ESCExternal source control
EXMExternal mixing
FP2Fast Power, up to 40 MHz bandwidth
MPBMicrowave preselector bypass
NF2Noise floor extension, instrument alignment
P50Preamplifier, 50 GHz
PFRPrecision frequency reference
RBEResolution bandwidth extended
RT1Real-time analysis up to maximum available BW, basic detection license
TDSTime Domain Scan - requires N6141C and DP2 or B40 or greater BW
W7X
YASY-Axis Screen Video Output
See downloads for more details
Warranty Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results