Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
- Like-new Condition
- Updated Firmware
- Full Calibration
- New Accessories
- Like-new Warranty
- Customization possible
Keysight N9020B-526
Discount from* 15 % New Price 92,330.00 USD*
The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly. |
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
Quickly Adapt to Evolving Test Requirements of Wireless Devices
Quickly adapt to evolving test requirements of wireless devices. Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.
- Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
- Get complete signal characterization by capturing longer I/Q samples
- Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
- Simplify testing with one-button measurements using PathWave X-Series measurement applications
- Capture elusive or transient signals with full-band real-time spectrum analysis
Specifications
- DANL @1 GHz: -172 dBm
- Maximum Analysis Bandwidth: 160 MHz
- Maximum Real-Time Bandwidth: 160 MHz
- Phase Noise @1 GHz (10 kHz offset): -114 dBc/Hz
- Type: Benchtop
B40 | Analysis bandwidth, 40 MHz |
BBA | I/Q baseband inputs, analog |
EXM | External mixing |
MPB | Microwave preselector bypass |
(not installed)
MLP001A | Minimum loss pad, 50 to 75 ohm |
1DVR001A | ROM/CD-R/RW drive |
1KBD001A | USB keyboard-smaller keyboard |
1MSE001A | Mouse |
1CN103A | Handle kit 177.0mm H (4U) - two front handles, 2015 color |
1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles |
1CR013A | Rack Slide Kit for 11in, 14in, and 16in Mounting Holes |
1CM113A | Rack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color |
A6J | ANSI Z540-1-1994 Calibration |
B1A | Analysis bandwidth, 125 MHz |
B1X | Analysis bandwidth, 160 MHz |
B40 | Analysis bandwidth, 40 MHz |
B85 | Analysis bandwidth, 85 MHz |
BBA | I/Q baseband inputs, analog |
CR3 | Connector rear, second IF output |
CRP | Connector, programmable rear IF output |
EA3 | Electronic attenuator, 3.6 GHz |
EXM | External mixing |
MPB | Microwave preselector bypass |
N6141EM0E | EMI Measurement Application |
N6171A-M01 | MATLAB-Basic Package, individual license - node-locked |
N6171A-M02 | MATLAB-Standard Package, individual license - node-locked |
N6171A-M03 | MATLAB-Advanced Package, individual license - node-locked |
N9020RT1B | Real-time analysis up to maximum available BW, Basic Detection |
N9020RT2B | Real-time analysis up to maximum available BW, Optimum Detection |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application |
N9061EM0E | Remote Language Compatibility Measurement Application |
N9062EM0E | SCPI Language Compatibility Measurement Application |
N9063EM0E | Analog Demodulation Measurement Application |
N9067EM0E | Pulse Analysis Measurement Application |
N9068EM0E | Phase Noise Measurement Application |
N9069EM0E | Noise Figure Measurement Application |
N9071EM0E | GSM/EDGE/Evo Measurement Application |
N9071EMXE | Single Acquisition Combined GSM/EDGE/Evo Measurement Application |
N9072EM0E | cdma2000 measurement application, remote control only |
N9073EM0E | W-CDMA/HSPA+ Measurement Application |
N9073EMXE | Single Acquisition Combined W-CDMA Measurement Application |
N9076EM0E | 1xEV-DO measurement application, remote control only |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9080EM3E | NB-IoT and eMTC FDD Measurement Application |
N9080EM4E | LTE V2X measurement application |
N9081EM0E | Bluetooth (TM) Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9083EM0E | |
N9084EM0E | Short Range Communications and IoT Measurement Application |
N9085EM0E | 5G NR Measurement Application |
N90EMEDPB | Enhance Display Package |
N90EMEMCB | Basic EMC Functionality |
N90EMESCB | External Source Control |
N90EMFP2B | Fast power, up to 510 MHz bandwidth |
N90EMFT1B | Frequency Mask Trigger, Basic Detection |
N90EMFT2B | Frequency Mask Trigger, Optimum Detection |
N90EMPSMB | Power Suite Measurement Application |
N90EMRBEB | Resolution Bandwidth Extended |
N90EMTDSB | Time Domain Scan |
NF2 | Noise floor extension, instrument alignment |
P03 | Preamplifier, 3.6 GHz |
P08 | Preamplifier, 8.4 GHz |
P13 | Preamplifier, 13.6 GHz |
P26 | Preamplifier, 26.5 GHz |
P32 | Preamplifier, 32 GHz |
P44 | Preamplifier, 44 GHz |
P50 | Preamplifier, 50 GHz |
PFR | Precision frequency reference |
PRC | Portable configuration |
RTR | Real-time spectrum recorder and analyzer application example |
SF1 | Security features, exclude launching programs |
SF2 | Security features, prohibit saving results |
W10 | |
YAS | Y-Axis Screen Video Output |
Request a customized version of this model by requesting a Custom Quote
See downloads for more details
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.
Upgrade to a N9918A now.
Low price and in stock.
Education
and Non-profit Customers Can Save Extra
FAQs
What is a signal analyzer?
A signal analyzer is a device used to test and measure electronic signals. Types of signals can vary, including voltage, current, and radiofrequency. Signal analyzers vary in their capabilities and features, depending on the application. There are many types of signal analyzers, but the most common type is an oscilloscope. Other types include spectrum analyzers, network analyzers, and signal generators.
An oscilloscope is a device used when designing electronic systems that allows a signal to be viewed as a waveform. A spectrum analyzer measures the amplitude and frequency of signals over a specific period of time. A network analyzer analyzes circuits without having access to their design details; this can be helpful when there is a delay between creating a circuit and testing it. A signal generator generates signals which are then used by other devices.
There are many uses for a signal analyzer, depending on the type of device and features available. Some standard capabilities include:
Generating and analyzing signals
Magnifying and analyzing large signals
Displaying waveforms of varying types
Displaying the full frequency range of a signal, including visual representations of different frequencies and noise levels

Vector Signal Analyzer vs Spectrum Analyzer – What's the difference?
A signal analyzer analyzes signals that have already been generated, whereas a spectrum analyzer is used to discover frequencies or actually generate frequencies itself.
A spectrum analyzer performs real-time spectrum analysis and measures instantaneous power or peak power, voltage, or current, depending on the type of signal being analyzed. It is also often used to monitor electromagnetic interference in circuits and devices.
On the other hand, a signal analyzer can only measure signals that are already present; it cannot be used to discover or analyze frequencies. Its purpose is to help the user identify electronic circuit problems and understand how the circuit is performing.
Signal Analyzer vs Oscilloscope – What's the difference?
The main difference between a signal analyzer and an oscilloscope is that a signal analyzer analyzes the voltage of a signal over a specific period of time. In contrast, an oscilloscope extracts the timing information of a signal.
An oscilloscope is a type of signal analyzer used to measure voltage signals over time. It has various features, including analog and digital functions, advanced triggering capabilities, and connectivity options. It is used to analyze signals from many different sources, such as time-domain signals, frequencies from radiofrequencies, or extremely low-frequency sources.
A signal analyzer is used to analyze signals that have already been generated. A signal analyzer is often used to monitor electromagnetic interference in circuits and devices, whereas an oscilloscope can only measure signals that are already present.


Figure. 2 Oscilloscope vs. Signal Analyzer
Read our oscilloscope basics guide to learn more about oscilloscopes and their uses. To see our full range of new and used oscilloscopes, visit our product listing page.
Signal Analyzer vs. Vector Network Analyzer – What's the difference?
A network analyzer is used to test the performance of wired or wireless networks by examining both transmitted and received signals. Unlike a signal analyzer, it performs advanced analysis of both transmitted and received signals. It is different from a signal analyzer because it performs a live, real-time, analysis of signals on the device under test. In contrast, a signal analyzer only analyzes data after the signal has been created.
A network analyzer can also perform analysis and detect problems that prevent a signal from reaching its destination. For example, it can detect issues with cabling, connectors, or faulty equipment. It can also help resolve RF spectrum and Wi-Fi issues, such as interference and signal loss.
A signal analyzer is used by engineers to identify problems in electronic circuits and to understand how a circuit is behaving; for example, monitoring electromagnetic interference between multiple signals or devices. This makes it useful for testing and debugging circuits that use radio signals or other powerful sources of potential interference.
How to measure antenna impedance with a signal analyzer?
An antenna's impedance refers to the way it responds to signals from specific frequencies. If you want to know what sort of wireless signal a device is sending, you should evaluate the antenna's impedance with a spectrum analyzer. The device would help you determine whether or not your antenna is being affected by noise, which can negatively impact performance.
To measure your antenna's impedance, you can attach a spectrum analyzer to the end of the coaxial cable connected to the back of your antenna. The device will then calculate the impedance being transmitted once it goes through your coaxial cable.

How to measure phase noise with a signal analyzer?
Phase noise is a type of signal that often disrupts or interferes with wireless communication. It is a problem for devices that operate in the wireless frequency spectrum. If phase noise is common across specific frequencies, it can drown out other signals.
There are many different types of phase noise, and each one can affect your wireless technology differently. A signal analyzer measures the phase noise across different frequencies. The device will help you to determine whether your intended wireless communication needs some sort of interference protection.
To measure your device's phase noise with a signal analyzer, you can attach the device to the input of your receiver. This will allow the signal analyzer to calculate how much phase noise is being sent through your wireless communication devices.
How to measure return loss with a signal analyzer?
The return loss is the measurement of how much signal is reflected or wasted at a particular point. It is a measurement of how much energy is being lost in transmission. You can measure return loss with a spectrum analyzer which may enable you to improve the power and efficiency of your wireless connection.
If the return loss is too high, it could indicate power-management issues within your system. A signal analyzer can help you determine whether the return loss is too high, and help you find any hardware issues needing to be resolved. The device can notify you when your power-management settings fall below requirements for successful wireless communication.
To test a device’s return loss with a signal analyzer, plug the spectrum analyzer into the end of a coaxial cable connected to your intended transmitter. The device will determine how much signal is lost after it goes through the cable and exits to reach its intended recipient.
For additional information about how to use your spectrum analyzer to measure return loss, view “Features Resources” for a technical overview of a basic spectrum analyzer as well as an example of how to measure the return loss of an antenna.